The IB9391-EHT is the new flagship outdoor bullet network camera from VIVOTEK, equipped with a 4K ultra HD sensor capable of 3840x2160 resolution at 30 fps. With the latest in VIVOTEK WDR Pro technology, the IB9391-HTV is capable of capturing the highest quality images in high contrast environments.
The IB9391-EHT also supports standard 1920x1080 HD resolution at 120 frames per second, capable of catching very fast moving objects. Additionally, the IB9391-EHT employs VIVOTEK's Smart Stream III technology and H.265 compression codec, reducing bandwidth more than 90%* while still maintaining excellent image quality. Protecting all these features is the IB9391-EHT's IP67, IK10 and NEMA 4X certified housing, capable of operating in temperatures from -50°C to 60°C.
* Depending on scene.
Rajoni i disponueshëm
| North America |
|---|
Anguilla |
Antigua dhe Barbuda |
Aruba |
Bahamas |
Barbados |
Belize |
Bermuda |
Dominica |
El Salvador |
Grenada |
Grenlandë |
Guadeloupe |
Guatemala |
Haiti |
Honduras |
Ishujt e Virgjër Britanikë |
Ishujt e Virgjër të SHBA |
Ishujt Kajman |
Kanadë |
Karaibe Holandë |
Kolektiviteti i Shën Martinit |
Kosta Rika |
Kubë |
Kuraçao |
Martinique |
Meksikë |
Montserrat |
Nikaragua |
Panama |
Porto Riko |
Republika Domenikane |
Saint-Barthélemy |
Shën Kitts dhe Nevis |
Shën Lucia |
Shën Pierre dhe Miquelon |
Shën Vincent dhe Grenadinet |
Shtetet e Bashkuara |
Sint Maarten |
Trinidad dhe Tobago |
Turks dhe Caicos Islands |
Xhamaika |