IP816A-HP Fixed Network Camera, 2MP, WDR Pro, SNV, 3DNR, Remote Back Focus, EIS, P-iris, 60 fps, Snapshot Focus, Corridor View
VIVOTEK

IP816A-HP Fixed Network Camera, 2MP, WDR Pro, SNV, 3DNR, Remote Back Focus, EIS, P-iris, 60 fps, Snapshot Focus, Corridor View

Overview

The VIVOTEK IP816A-HP is a professional box network security camera offering up to 60 fps @ 2-Megapixel resolution with superb image quality, even in the darkest hours of the night.

Featuring the improved Wide Dynamic Range Technology, WDR Pro, the IP816A-HP provides superior visibility in high-contrast lighting environments with 2-shutter capture method. When combined with 3D Noise Reduction Technology, users can enjoy an increased level of image detail in extremely dark environments without consuming or wasting unreasonbly high bandwidth.

To provide top-notch image quality, IP816A-HP also comes with a P-iris lens, which controls the iris with extreme precision with its built-in stepper motor. Controlled by advanced software, the lens maintains the iris opening at an optimal level at all times, resulting in superior sharpness and depth of field. VIVOTEK knows that accurately focusing a megapixel network camera can be difficult due to the level of image detail. In order to help installers properly adjust the focus of this high resolution camera, the IP816A-HP is also equipped with VIVOTEK's RBF (Remote Back Focus) System, allowing installers to adjust focus even more accurately.

Key Features
  • 2-Megapixel CMOS Sensor
  • 30fps @ 1920x1080
  • 60fps @ 1920x1080 (one-stream mode only)
  • P-iris Lens
  • 3D Noise Reduction for Low-light Conditions
  • WDR Pro (100dB) to Provide Extreme Visibility in High Light Contrast Scenes
  • RBF System to Assist for Precise Focus Adjustment
  • EIS (Electronic Image Stabilization) to Control Image Stability
  • Two-way Audio
  • Snapshot Focus
  • Video Rotation for Corridor View
  • SNV (Supreme Night Visibility) to 0.03 Lux
Specifikime teknike
  • Referencë unikevivotek-ip816a-hp
  • Familja e produkteveNetwork Cameras
  • Grupi i produkteveBox
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2016-07-10
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëTaiwan
Klasifikimi
  • Kategoria BIMobjectElektronikë - Siguri, Kamera & Aksesore
  • IFC classificationPajisje të veçanta
  • Kodi ETIMEC001511
  • Emri ETIMCamera for monitoring system
  • Emrin UNSPSCSecurity cameras
  • UNSPSC code46171610
  • Uniclass 2015 CodePr_60_75_86
  • Uniclass 2015 PërshkrimSurveillance cameras, monitors and ancillaries
  • CSI MasterFormat 2014 Code28 16 33.13
  • CSI MasterFormat 2014 TitleIntrusion Detection Interfaces to Remote Monitoring
  • OmniClass Number23-37 15 11 11
  • OmniClass TitleAnalog Cameras
  • CSI UniFormat II CodeD5030
  • CSI UniFormat II TitleCommunications & Security

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Bahamas
Barbados
Belize
Bermuda
Dominica
El Salvador
Grenada
Grenlandë
Guadeloupe
Guatemala
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Saint-Barthélemy
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint Maarten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika
Common.Footer.ValueProp.Image.AltText

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit