BE_VMZINC_Standing seam_Ventilated_Facade_SOFTWOOD BOARDING
BE_VMZINC_Standing seam_Ventilated_Facade_SOFTWOOD BOARDING
BE_VMZINC_Standing seam_Ventilated_Facade_SOFTWOOD BOARDING

    BE_VMZINC_Standing seam_Ventilated_Facade_SOFTWOOD BOARDING

    This is a cladding system in which the underside of the VMZINC zinc is ventilated. This ventilation consists of an air gap at least 20 mm thick, within which the CO₂ in the air allows the VMZINC zinc to develop a natural patina on its underside. Air can circulate through this air gap via openings at the top and bottom of the cladding. These openings are essential and necessary to ensure the system’s durability.
    This ventilated cladding system allows VMZINC standing seam cladding to be installed directly onto the open-joint boarding.

    The standing seam is aesthetic, modern, and offers uniform, low-profile joints (25 mm high with a thickness of 5 mm).

    Packaging:
    The zinc is delivered in rolls to be profiled or in preformed strips on demand.

    Surface aspects: VMZINC 0,7mm and 0,8mm (available in natural VMZINC, QUARTZ-ZINC®, ANTHRA-ZINC®, PIGMENTO®, AZENGAR® and lacquered Zinc), together with the entire product range, are classified A1 and do not contribute to fire spread. Lacquered finishes are classified A2. The cladding build-up achieves a D-s3,d1 fire classification in accordance with indicative tables defining the minimum reaction-to-fire performance of the different components according to the building type. All substantial components must achieve at least a D fire classification.

    The use of the chosen aspect may not be suitable for certain applications in the context of very aggressive environmental constraints. It is recommended, if necessary, to consult the VM Building Solutions services for further information.

    Specifikim
    • Application:

      New build and renovation projects, with simple or complex forms. Buildings with indoor climate classes 1, 2 and 3. Heigt of the building until 10m for residents type 2 and 3

      Standard Dimensions:

      Effective width: 430mm and 530mm

      Tray length: The maximum panel length is 4 m on façades and between 0.5 m and 2 m on soffits.

      Fixings: Fixing with fixed and sliding stainless steel clips, either screwed (clips with dimples) (see the VMZINC Standing Seam Façade Guide).

      Insulation: Thermal insulation to be specified. The insulation must have a fire rating of at least D.

      ClassDoP and environmental: Environmental certifications and sustainability schemes: HQE (France – High Environmental Quality), BREEAM (United Kingdom – BRE Environmental Assessment Method), IBU certification (Germany – Institut Bauen und Umwelt), and LEED (United States – Leadership in Energy and Environmental Design).

      Fire Resistance: Complies with requirements for:
      Low-rise buildings <10m, type 2 (D-s3,d1)

    Specifikime teknike
    • Referencë unikeBE-VMZINC-Standing-seam-Ventilated-Facade-SOFTWOOD-BOARDING
    • Familja e produkteveFaçade
    • Grupi i produkteveFacade Benelux
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-11-02
    • Numri i botimit1
    • Gjatësia (mm)4000
    • Thellësia (mm)25
    Të ngjashme
    • Materiali kryesorMetal
    • Materiali dytësorInsulation
    • Projektuar nëFrancë
    • Prodhuar nëFrancë
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Çatitë
    • IFC classificationMuri i perdeve
    • Uniclass 2015 CodeSs_25_20_50_95
    • Uniclass 2015 PërshkrimZinc sheet cladding systems
    • CSI MasterFormat 2014 Code07 64 00
    • CSI MasterFormat 2014 TitleSheet Metal Wall Cladding
    • OmniClass Number23-13 37 13
    • OmniClass TitleExterior Wall Cladding

    Rajoni i disponueshëm

    Europe
    Belgjikë
    Holandë
    Luksemburg