BRA.VO-Qe
Vortice

BRA.VO-Qe

BRA.VO is an open home automation system based on the Internet of Things. Thanks to home WiFi connectivity, it integrates perfectly with the main devices and accessories of the Smart Home. The BRA.VO system also boasts full integration with the Apple HomeKit ecosystem and is able to work with the Google Assistant and Amazon Alexa voice assistants. The BRA.VO App, available for both Android and IOS devices, is the simple and intuitive tool for configuring your "Home System" once the products have been installed and is able to configure Netatmo devices within it for greater monitoring support. accurate and constant indoor air quality. The BRA.VO system consists of a smart mechanical ventilation device with heat recovery (BRA.VO M), which is essential in newly built homes in class A, in small renovations to increase the energy class of the building and in environments with condensation humidity problems and a centrifugal extractor, in the wall version (BRA.VO Qe) and built-in version (BRA.VO Qi) capable of extracting high concentrations of stale air, humidity and kitchen odors in a very short time . BRA.VO Q is suitable for installation in environments such as bathrooms, kitchens and laundry rooms: the extractor sucks in stale air when activated with the light switch or when the on-board humidity sensors detect the need to change the air. BRA.VO Q is characterized by: • Silence… at all hours of the day • Very low consumption… guaranteed by the EC brushless motor • Installation versatility… it is in fact available in both wall and recessed versions For more information you can visit the website www.bravosmarthome.com
Specifikime teknike
  • Referencë unikeextractorfan_BRAVO-Qe
  • Familja e produkteveResidential
  • Grupi i produkteveHeat recovery units
  • Data e botimit2021-03-30
  • Numri i botimit1
  • Gjatësia (mm)262
  • Gjerësia (mm)262
  • Thellësia (mm)124
Të ngjashme
  • Materiali kryesorPlastik
  • Materiali dytësorPolistiren (EPS)
  • Projektuar nëItali
  • Prodhuar nëItali
  • Weight Net (kg)2.5
Klasifikimi
  • Kategoria BIMobjectNgrohes, ventilimit dhe ajrit të kondicionuar - Ventilimi mekanik
  • OmniClass Number23-27 57 13
  • OmniClass TitleExtractors

Rajoni i disponueshëm

Asia Europe Oceania Africa South America North America
Azerbaixhan
Austri
Australi
Afrika e Jugut
Bolivi
Kosta Rika
Bahrain
Belgjikë
Zelanda e Re
Algjeri
Ekuador
Panama
Emiratet e Bashkuara Arabe
Bjellorusi
Burkina Faso
Kili
Shtetet e Bashkuara
Filipinet
Bosnjë dhe Hercegovinë
Djibouti
Gjeorgji
Bulgari
Egjipt
Hong Kong
Danimarkë
Ethiopia
Indi
Estoni
Kamerun
Indonezi
Finlandë
Kenya
Iran
Francë
Libi
Izrael
Gjermani
Madagaskar
Jordan
Greqi
Mauritius
Kazahstan
Holandë
Nigeri
Kinë
Islandë
Tunizi
Kuveit
Itali
Zambia
Liban
Kroacia
Malazi
Lituani
Mongoli
Mali i Zi
Qatar
Maltë
Singapore
Maqedonia e Veriut
Sri Lanka
Mbretëria e Bashkuar
Turkmenistan
Moldovë
Turqi
Norvegji
Vietnam
Poloni
Portugali
Qipro
Republika Çeke
Rumani
Rusi
Serbia
Shqipëri
Sllovenia
Slovakia
Spanjë
Suedi
Switzerland
Ukrainë
Biblioteka e produkteve BIMobject

Aplikacion dizajnimi për Revit

Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

  • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
  • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
  • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit