Access gate - Galaxy Gate 1.1
Access gate - Galaxy Gate 1.1
Access gate - Galaxy Gate 1.1
Access gate - Galaxy Gate 1.1
    Wanzl

    Access gate - Galaxy Gate 1.1

    Galaxy Gate 1.1An elegant access gate with innovative technology

    • Front signalling ensures clear customer guidance
    • Integrated running light for easier orientation
    • High level of security thanks to integrated sensors

    With its extra high safety glass swivel arms and various equipment options, the Galaxy Gate 1.1 ensures reliable access control

    Specifikim
    • Motorised access lock for bidirectional operation with a total passage width of 550 mm up to 1200 mm, swivel arm height up to top edge 1800 mm

      Consisting of:

      • Stainless steel tube frame width 157 mm, height 977 mm
      • Housing with integrated LED running light and LED front/end signalling (arrow/X)
      • Illuminated reading areas
      • Separate reader at wheelchair accessible operating height
      • Transparent side glazing made of toughened safety glass (ESG)
      • Intelligent monitoring sensors (53 sensors, integrated)
      • External sensors for reading range monitoring (airlock function) and climb-over monitoring
      • Backlash-free drive unit and digitally monitored swivel arm positioning
      • Info screen (7") for virtual user guidance
      • Emergency button in the direction of escape for central opening of all passages of an access point

      Function board (FMCU)

      • Monitoring and control of additional internal and external devices e.g. cameras, passport readers etc.
      • Communication interface to existing databases
      • Management of existing databases
      • Creation of new databases
      • Adaptation to existing process flows
      • Dynamically programmable inputs and outputs
      • Updates and adaptation of the function parameters and process sequences via remote control
      • Different opening and closing scenarios through selectable software modules
      • Manual control of all passages Centrally via Wanzl Access Manager

      - Swivel arms made of toughened safety glass, thickness 10 mm, pattern sandblasted

      - Reduced opening of a wide passage from 1200 mm to 550 mm for single passage.
      Free access in both directions in the event of a power failure. Automatic re-setting when power is restored without the need for personnel. The swivel arms can be locked in any position by means of a control unit and can also be controlled via external interfaces (building management system/fire alarm system etc.) and/or via a network connection. Forwarding of alarm impulses to a higher-level system (e.g. silent alarm). 

      Lock height:                                         977 mm

      Lock length:                                            1800 mm

      Height of swivel arms from OFB:              860 - 1800 mm

      Passage widths:                                       550 - 1200 mm

      Housing versions:                                    Stainless steel polished and matt brushed AISI 304

                                                                          Alternative:

                                                                          - Powder coated steel

                                                                          - CI design on customer request

      Swivel arms/Side glazing:                         8 mm toughened safety glass (ESG)

      Safety levels:                                          1 to 5 (depending on safety requirement)

    Specifikime teknike
    • Referencë unikeaccess-gate-galaxy-gate-11
    • Familja e produkteveGalaxy
    • Grupi i produkteveSensor Barriers
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-04-29
    • Numri i botimit1
    • Gjatësia (mm)980
    • Gjerësia (mm)1040
    • Thellësia (mm)1800
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorXham
    • Projektuar nëGjermani
    • Prodhuar nëGjermani
    Klasifikimi
    • Kategoria BIMobjectDyert - Sigurimi

    Rajoni i disponueshëm

    Asia Europe
    Arabia Saudite
    Austri
    Emiratet e Bashkuara Arabe
    Belgjikë
    Izrael
    Danimarkë
    Estoni
    Finlandë
    Francë
    Gjermani
    Holandë
    Hungari
    Irlandë
    Itali
    Letoni
    Luksemburg
    Mbretëria e Bashkuar
    Norvegji
    Poloni
    Portugali
    Republika Çeke
    Rusi
    Spanjë
    Suedi
    Ukrainë
    Zvicër