Non-Freeze Deck Hydrant with NB Box - HY-500
Watts

Non-Freeze Deck Hydrant with NB Box - HY-500

Watts Drainage HY-500 concealed non-freeze key operated deck hydrant with nickel bronze box and door, all bronze head, seat casting and internal working parts, bronze casing, and loose key. Complies with ASSE 1019-2004, UPC/IAMPO Listed. Max. operating pressure 125 psi.
Specifikim
  • Keywords: tankless, water, heater, valve, set, hot, cold valve, set, lead free, lf, no spring check, relief valve, quick connect, qc, hcn, rv, twh, lftwh
Specifikime teknike
  • Referencë unike1311
  • Familja e produkteveDrainage Products
  • Grupi i produkteveFixtures for Liquids
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2013-07-10
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectSanitar - Rubinet & Miksera
  • IFC classificationObjekt
  • Emrin UNSPSCHydrants
  • UNSPSC code40141726
  • Uniclass 2015 CodeAc_10_40_63
  • Uniclass 2015 PërshkrimPipe fitting
  • CSI MasterFormat 2014 Code40 05 09
  • CSI MasterFormat 2014 TitleWall Pipes, Floor Pipes, and Pipe Sleeves
  • OmniClass Number23-27 43 00
  • OmniClass TitlePipe Fittings
  • CSI UniFormat II CodeC1030
  • CSI UniFormat II TitleFittings