Industry Standard Single Horizontal Carrier for Floor Mounted Back Outlet Bowl - ISCA-101-L/R-BF
Watts

Industry Standard Single Horizontal Carrier for Floor Mounted Back Outlet Bowl - ISCA-101-L/R-BF

Series ISCA-101-L/R-BF Industry Standard single horizontal water closet carrier for floor mounted back outlet bowl, with epoxy coated cast iron fitting, 4 in.(102mm) no hub waste and 2 in.(51mm) no hub vent connections, epoxy coated cast iron foot supports and patented compression seal faceplate assembly, ABS nipple with integral test cap and neoprene bowl gasket, plated hardware and chrome cap nuts. The closet carrier legs are embossed with incremental measurements markings, allowing contractors to easily adjust the height of the carrier to the most commonly used fixture requirements.

Specifikim
  • Keywords: cast iron, horizontal left, industrial standard, no hub waste and vent, single closet carrier, watts, drainage, drains, plumbing

    Features

    • Compression seal nipple does not require sealants, positively holds test
    • Carrier provides transition to piping system
    • Reversible uprights embossed with incremental height markings
    • For floor mounted back outlet bowls
Specifikime teknike
  • Referencë unikeISCA-101-L-R-BF-Industry-Standard-Single-Horizontal-Carrier-Floor-Mounted
  • Familja e produkteveDrainage Solutions
  • Grupi i produkteveFixture Carriers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2022-03-17
  • Numri i botimit1
  • Gjatësia (inçet)17.75
  • Gjerësia (inçet)15
  • Thellësisë (inçet)16.44
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectSanitar - Aksesorë për banjo
  • Emrin UNSPSCPlumbing fixtures
  • UNSPSC code3018
  • Uniclass 2015 CodePr_20_85_09_96
  • Uniclass 2015 PërshkrimWall-hung WC support brackets
  • CSI MasterFormat 2014 Code22 30 00
  • CSI MasterFormat 2014 TitlePlumbing Equipment
  • OmniClass Number23-31 00 00
  • OmniClass TitlePlumbing Specific Products and Equipment
  • CSI UniFormat II CodeD20
  • CSI UniFormat II TitlePLUMBING

Rajoni i disponueshëm

North America
Kanadë
Shtetet e Bashkuara