Commercial Glass Sectional Doors Model 464

Commercial Glass Sectional Doors Model 464

Model 464 features a new design that seamlessly integrates indoor and outdoor spaces. Frameless glass panels are mounted on an aluminum structure for an ultra-modern look. Model 464 is available in five different glass finishes and five aluminum structure finishes. Weather-resistant and low maintenance, the Model 464 is ideal for commercial applications such as restaurants, auto dealerships, and even as an interior room divider.

Built on our rugged aluminum structure, the door is designed for long life. Glass is adhered to the front of the door using the same adhesive as on skyscrapers. A vinyl seal between the section seals the section break, minimizing air flow.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Product Features

    • Max Width: 18'2" (5486 mm)
    • Max Height: 14'1" (4318 mm)
    • Door Assembly: Stile and rail assembly of aluminum alloy 6063-T6, 1 3/4" thick stiles and rails, joined with self tapping screws
    • Rails: Top and bottom rails with 3 1/2" wide, lower intermediate rail 1 3/8", upper rail 1 5/8", minimum wall thickness 0.062"
    • Stiles: End stiles are 3 1/2" wide, center stile 3" wide, minimum wall thickness 0.062"
    • Springs: 10,000 cycles
    • Track: Provide track as recommended by manufacturer to suit loading required and clearances available

    Air Infiltration

    • Meets ASHRAE 90.1 and IECC® air infiltration requirements with a third-party tested value of less than 0.4 cfm/ft2
    • Meets California Code of Regulation, Title 24 air infiltration requirements with a third-party tested value of less than 0.3 cfm/ft2

    Options & Accessories

    • Springs: 25,000, 50,000 or 100,000 cycles
    • Jamb and header seals
    • White or Black powder coat track
Specifikime teknike
  • Referencë unikealuminum-door-464
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveSectional Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-08-17
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Materiali dytësorXham
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 36 13
  • CSI MasterFormat 2014 TitleSectional Doors
  • OmniClass Number23-17 11 13 25 13
  • OmniClass TitleSectional Overhead Metal Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika