Rolling Service Doors Model 800

Rolling Service Doors Model 800

The Wayne Dalton Model 800 Rolling Service Door is designed to meet the tough requirements of virtually any commercial or industrial application. Model 800 offers flexibility in substrate materials with choices of galvanized or prime steel, stainless steel, or aluminum.

Our Model 800 rolling service door is composed of curved or flat-faced slats that provide a natural water-shed, helping to reduce corrosion. The slats are designed with free-acting interlocking joints that permit easy articulation when the door coils.

Rolling Service Door Model 800 features a strong double-angle bottom bar designed for easy installation and does not require fasteners protruding into the guide openings, so the bottom bar does not interfere with door operation.

Counterbalance assembly consists of a spring barrel which serves as a load-carrying beam. It encases the counterbalance mechanism and provides the axis around which the curtain coils. (Deflection is limited to 0.033" per lineal foot of span.)

Learn how our model 800 was used as a rolling steel barn door on a mountain at Pike's Peak Cog Railway.

FEMA 361 Rated Model 800F: Takes the features of Model 800 and is reinforced to provide security in schools, emergency operations centers, safe rooms, gymnasiums, and storm shelters. Model 800F meets the wind load and impact rating needs for FEMA 361 making this door tornado resistant.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Model 800 Product Features

    • Max Width*: 42’
    • Max Height*: 40’
    • Max Steel Gauge = 16
    • Steel, aluminum or stainless steel construction
    • Heavy-duty 3” flat or curved slats
    • Wind load ±20 psf standard; options up to ±55 psf
    • Double-angle bottom bar reinforces the lower edge of the curtain

    *Larger sizes may be available. Maximum height and maximum width are independent of each other and may vary based on slat profile, material and gauge. Consult factory for more information. 800-764-1457

    Common Applications

    • Warehouse and Industrial spaces
    • Manufacturing facilities
    • Food and Beverage facilities

    Key Model 800F Product Features

    • Max Width*: 12’
    • Max Height*: 12’
    • Max Steel Gauge = 12
    • Steel construction
    • Heavy-duty 3” curved slats
    • FEMA 361
    • Wind load +/- 300 psf
    • Impact rated for 100MPH
    • Double-angle bottom bar reinforces the lower edge of the curtain

    Options & Accessories

    • Curtain: steel, stainless steel, aluminum, G-90 galvanized
    • Locking: slide bolts, cylinder, best lock, thumb turns
    • Bottom bar: stainless steel double angle, structural steel angle construction (galvanized steel only), extruded aluminum, sloped
    • Bottom edge: astragal, pneumatic or electric sensing edge
    • Spring: up to 200k cycle, options available dependent on door size and weight
    • Perimeter seals: angled guide brush seal, clip-on vinyl guide seal, exterior lintel weather seal, interior weather baffle
    • End covers
    • Fascia
    • Drop stop device
    • Pass door
    • Vision slat

    Operation Options

    • Manual push up
    • Crank (awning, wall)
    • Chain hoist
    • Motor
    • Through wall
Specifikime teknike
  • Referencë unikerolling-service-door-800
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika