Fire Rated Counter Shutters - FireStar®  Model 540

Fire Rated Counter Shutters - FireStar® Model 540

The FireStar® Models 540 and 550 fire rated counter shutters satisfy the demands of applications that require certified and labeled fire protection for your property, as well as a pleasing appearance. Wayne Dalton’s innovative and exclusive design provides lift-up operation that is extremely easy to test and does not require tools to reset the mechanism. As an added bonus, the design offers very quiet and smooth functionality.

These fire rated counter shutters, which are for openings up to 112 square feet, are compact and pleasing in appearance while permitting frequent opening and closing with optimal fire protection. The FireStar® counter shutter can be drop-tested easily and reset in a matter of seconds at any time; no tools or service technicians are required. FireStar® Models 540 and 550 fire counter shutters have been tested and approved to meet the requirements of well known agencies, such as Underwriters Laboratories and Factory Mutual, and conform to NFPA Standard 80.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Product Features

    • Max Width: 16’
    • Max Height: 9’
    • Max Steel Gauge = 20
    • Galvanized (Model 540) or stainless (Model 550) steel
    • UL or FM Rated; conforms to NFPA Standard 80
    • Easily tested and reset
    • Non-tension release

    Slat Profile

    Sleek 2-piece guide assembly provides better aesthetic appeal and allows for easier installation.

Specifikime teknike
  • Referencë unikefire-rated-counter-shutters-firestar-model-540
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-06-26
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorAlumin
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Dyer zjarri & Kapakë
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 13
  • CSI MasterFormat 2014 TitleCoiling Counter Doors
  • OmniClass Number23-17 11 31 11 13
  • OmniClass TitleFire Rated Rolling Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika