Rolling Grilles Model 600

Rolling Grilles Model 600

Wayne Dalton Rolling Grilles offer security, visibility, and ventilation in a number of patterns and finishes for commercial, industrial, retail and institutional applications. Slide bolts or padlockable chains come standard based on operation selection. Additional locking options are available including cylinder locks and thumb turns. These rolling grilles also offer an emergency egress option as an additional security feature.

Rolling Grilles Model 600 are constructed with vertical aluminum links and horizontal steel rods with spacer tubes and end links that ensure that the grille cannot be pulled from guides. Rod construction comes standard as hollow steel; however, solid galvanized steel, aluminum or stainless steel rods are also available. The bottom bar is a tubular aluminum extrusion, providing stability and strength to the grille design. The counterbalance assembly consists of a spring barrel which serves as a load-carrying beam. It encases the counterbalance mechanism and provides the axis around which the curtain coils. (Deflection is limited to 0.033" per lineal foot of span.)

We offer options to accommodate special applications, including sloped bottom bars, curb cut out bottom bars and combination door mounts. Approximately 200 RAL powder coat colors are available for Model 600.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Product Features

    • Max Width: 42'
    • Max Height: 20’
    • Steel, aluminum, stainless steel construction
    • 20,000 cycle torsion springs
    • Slide bolt or padlockable chain
Specifikime teknike
  • Referencë unikerolling-grilles-model-600
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-05-31
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 26
  • CSI MasterFormat 2014 TitleOverhead Coiling Grilles
  • OmniClass Number23-17 11 25 15
  • OmniClass TitleRolling Grilles

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika