Light Commercial Roll-up Door Model DS-100

Light Commercial Roll-up Door Model DS-100

Our DS Series Roll-Up Sheet doors are light commercial roll-up doors designed to be versatile, durable and easy to operate. Each door in the DS Series is constructed of 26-gauge, galvanized steel and features automatic door stops, a steel axle to support the door curtain and counterbalance system and oil-tempered steel springs for smooth cycle performance. With a variety of colors, options and sizes to choose from, these doors will fit almost any commercial application.

These light duty sheet doors are perfect for light commercial applications with openings up to 10’ wide by 10’ high, such as mini-storage buildings, loading docks, and service buildings. 18-gauge guides allow for easy installation to masonry or steel with no special preparation or overhead tracks needed.

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Product Features

    • Max Width: 10’
    • Max Height: 10’
    • 26-gauge galvanized steel
    • Manual lift operation

    Product Information

    • Corrugated door curtain, available in round profile, is hot-dipped galvanized 26-gauge steel, primed then finished with high gloss, silicone polyester paint.
    • Polypropylene anti-wear strips come factory-installed as continuous guides for sliding metal parts, providing quieter operation and longer service life.
    • Rigid support bracket with bearings hold constant door tension, and allow easy adjustments.
    • Bottom bar assembly includes heavy-duty steel angle, extruded aluminum bottom bar and replaceable tubular-type vinyl astragal.
    • Slide-bolt assemblies fabricated of heavy-duty steel lock the closed door from inside at the bottom corners (not shown; door has optional mini curtain lock.) For added security, both slide bolts accept padlocks.
    • Roll-up door guides are 18-gauge galvanized steel, 2" wide and install to masonry, steel or wood construction equally well.
    • Automatic door stops prevent door from rolling up past the header.
    • Oil-tempered steel spring is engineered to counterbalance different door sizes and weights for smooth, easy operation.
    • Heavy-duty steel axle supports door curtain and counterbalance system.

    Options & Accessories

    • Wind load available up to ±34 psf on doors 10’ maximum in width
    • Insulation featuring two layers of aluminum mylar film laminated to two layers of heavy-duty polyethylene air-bubble material. An R-value* of 4 helps control heat gain/loss. Includes flexible vinyl top and side draft stops as weather seals between the door and the building.
    • Locks: slide bolt or curtain

    *Wayne Dalton uses a calculated door section R-value for insulated doors.

Specifikime teknike
  • Referencë unikeroll-up-sheet-door-ds100
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-07-01
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika