Rolling Service Doors Model 900

Rolling Service Doors Model 900

Wayne Dalton's Model 900 Rolling Service Door is ideal for jobs where an economical solution, as well as durability and strength are needed. This door offers flexibility in curtain materials with choices of galvanized steel, stainless steel, or aluminum.

Our Model 900 rolling service steel doors are composed of curved or flat-faced slats that provide a natural watershed, helping to reduce corrosion. The slats are designed with free-acting interlocking joints that permit easy articulation when the door coils.

Model 900 features a strong double-angle bottom bar designed for easy installation and does not require fasteners in the guide openings, so the bottom bar does not interfere with door operation.

The counterbalance assembly consists of a spring barrel which serves as a load-carrying beam. It encases the counterbalance mechanism and provides the axis around which the curtain coils. (Deflection is limited to 0.033" per lineal foot of span.)

BIM objects are for general reference and should not be used for exact construction information. Please contact a Wayne Dalton Dealer when exact dimensions are required.

Specifikim
  • Key Product Features

    • Max Width: 14’*
    • Max Height: 14’*
    • Mounting: Face of wall or between jambs
    • Operation: Manual push-up: chain hoist where door weight exceeds manual effort
    • Curtain: 2" galvanized steel curved slats (#2 profile), primed gray, white, beige or brown; 24-gauge steel with alternating endlocks
    • Locking: Slide bolts on manual operation; padlockable chain keeper with chain hoist (padlock not included)
    • Bottom Bar: Galvanized steel double angle with weatherstrip
    • Guides: G-guide design; steel factory painted black
    • Brackets: 1/4" or 3/16" steel plates with permanently sealed ball bearings
    • Counter Balance: Steel pipe of adequate size to restrict a maximum deflection of .033" per linear foot. Oil tempered, 20,000 cycle helical springs
    • Hood: 24-gauge galvanized steel round hood; primed gray, white or beige
    • Wind Load: Standard wind load rated with a minimum of 20 psf

    *Larger sizes may be available. Maximum height and maximum width are independent of each other and may vary based on slat profile, material and gauge. Consult factory for more information. 800-764-1457

    Slat Profiles

    No. 2 - Curved-faced single crown slat available in up to 20-gauge steel, 20-gauge stainless steel, or up to 18-gauge B&S aluminum (mill, clear, or bronze anodized). Depth of crown: 1/2", 1/8" on centers.

    No 17 - Flat-faced slat in up to 20-gauge steel, 20-gauge stainless steel, or 16 B&S gauge aluminum (mill, clear, or bronze anodized). Depth of crown: 1/2", 1 7/8" on centers.

    Secur-Vent® - Perforated slat provides optimal security and ventilation. Slat consists of 1/16" diameter hole offereing 20 to 25% open area over length of each slat. Available in No. 17 flat slat up to 14' wide x 12' high.

Specifikime teknike
  • Referencë unikerolling-service-doors-model-900
  • Familja e produkteveCommercial Doors
  • Grupi i produkteveRolling Doors
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-04-25
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectDyert - Industriale
  • IFC classificationDerë
  • CSI MasterFormat 2014 Code08 33 23
  • CSI MasterFormat 2014 TitleOverhead Coiling Doors
  • OmniClass Number23-17 11 13 25
  • OmniClass TitleOverhead Metal Doors

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika