wedi Building Board

wedi Building Board

wedi building boards have a blue core made from CFC-free extruded polystyrene rigid foam. This makes the wedi building board an ideal basis for any type of plaster and tile. wedi building boards can be applied to practically any substrate, are waterproof, insulating, versatile, light and robust.

  • The blue XPS core is 100% waterproof and remains fully functional even after possible damage.
  • abP*: building board butt joints can be sealed 100% simply by using wedi 610. As no other seal is necessary, craftsmen benefit from increased security accompanied by a shorter tiling time.
  • The cemented surface is a good adhesive under-surface. The fibre fabric also absorbs tensile forces.
  • All building board systems have great heat insulation properties

Measurements:

  • 010000004 - 1250x600x4mm
  • 010700010 - 1250x600x10mm
  • 010250004 - 2500x600x4mm
  • 010250006 - 2500x600x6mm
  • 010000012 - 2500x625x12.5mm
  • 010000050 - 2500x600x50mm
  • 010710060 - 2500x600x60mm
  • 010710080 - 2500x600x80mm
  • 010710199 - 2500x600x100mm
  • 010000640 - 2600x600x40mm
  • 010000650 - 2600x600x50mm
  • 010000006 - 2500x600x6mm
  • 010000010 - 2500x600x10mm
  • 010000112 - 2500x600x12,5mm
  • 010000020 - 2500x600x20mm
  • 010000030 - 2500x600x30mm
  • 010000040 - 2500x600x40mm
  • 010000610 - 2600x600x40mm
  • 010000620 - 2600x600x20mm
  • 010000630 - 2600x600x30mm
Specifikim
  • Compressive Strength0.08 N/mm²
    Edgesn/a
    Elasticity10 ȓ 18 N/mm²
    FacingResistant and glass fibre reinforced cement coating
    Recycled Contentn/a
    Shear Modulus Value7 N/mm²
    Tensile Strength0.45 N/mm²
    Thermal Conductivity0.036 W/mK
    Water Absorption≤1.5 Vol.-%
Specifikime teknike
  • Referencë unikewedi-building-board
  • Familja e produkteveWedi US
  • Grupi i produkteveShower Products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-17
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Gips / Fiber / Board Plaster

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika