wedi Fundo Riolito neo, line module US

wedi Fundo Riolito neo, line module US

The floor-level shower element features three innovations which deliver real added value both visually and in terms of practicability: a drainage channel right next to the wall, a completely continuous slope right to the channel and more flexible adjustment to the room situation.

The new Fundo Riolito neo is available not only in multiple formats, but also has the option of short or long channel drains. The shorter channel drain gives more flexibility on site to cut the floor elements to a individual customized size.
Whichever version you decide on, you can depend 100% on the unique advantages of this system with the right drains and full profile system customized to the drain.
Thanks to a new, slimmer, oval drain the channel drain for the new Fundo Riolito neo can be located even closer to the wall. Also in this case, large format tiles can be laid almost seamlessly.

Height adjustment for the channel is integrated directly into the channel cover. A new development which, among other things, makes cleaning easier.
In addition, installation of the new Fundo Riolito neo is just as easy and safe as the installation of the original Fundo Riolito range.

Specifikim
  • ApplicationShowers or wet rooms, areas with private and commercial use indoors, with direct contact with process and cleaning water
    FormShower trays
    Integral Accessoriesn/a
    Materials BodyA waterproof extruded polystyrene rigid foam core with a special, resistant and glass fibre reinforced cement coating
    Operating Temperature Range-58 / +175° F
    Thermal Conductivity0.23 Bbtu in/hr F
Specifikime teknike
  • Referencë unikewedi-fundo-riolito-neo-line-module-us
  • Familja e produkteveWedi US
  • Grupi i produkteveShower Products
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2023-04-17
  • Numri i botimit1
Klasifikimi
  • Kategoria BIMobjectMateriale ndërtimi - Gips / Fiber / Board Plaster

Rajoni i disponueshëm

North America