French balcony railing, Round Bar 1400
French balcony railing, Round Bar 1400
    Weland AB

    French balcony railing, Round Bar 1400

    4.3 nga 5 yje4.3(7 vlerësime)

    A French balcony railing with hot-dip galvanised round bars. The railing is childproof and supplied complete for easy installation. The railing can be powder coated in any colour to match your needs and preferences.

    Specifikim
    • Length: 1400-2500 mm
      Frame: 25x8 mm flat steel
      Railing infill: Round bars Ø11mm, c/c 110mm
      Childproof (No openings over 100 mm)
      Attachment: Against window frame or direct in façade
      Surface treatment: Hot-dip galvanised

    Specifikime teknike
    • Referencë unikebalconet_round-bar_1400-2200
    • Familja e produkteveRailing
    • Grupi i produkteveFrench Balcony Railing
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2019-06-11
    • Numri i botimit1
    • Gjatësia (mm)1100
    Të ngjashme
    • Materiali kryesorGalvanized steel
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectNdërtim - Gilindera
    • IFC classificationGilindera
    • CSI MasterFormat 2014 Code05 52 00
    • CSI MasterFormat 2014 TitleMetal Railings
    • OmniClass Number23-17 25 11 11 17
    • OmniClass TitleRailing

    Rajoni i disponueshëm

    Europe
    Danimarkë
    Finlandë
    Gjermani
    Islandë
    Norvegji
    Suedi