Cable Tray System | Stago KB184
Cable Tray System | Stago KB184
Cable Tray System | Stago KB184
Cable Tray System | Stago KB184

    Cable Tray System | Stago KB184

    Stago KB184 is an innovative and environmentally friendly cable tray system designed for reliable cable routing in both indoor and outdoor installations. The system is suitable for demanding environments up to corrosion class C4, where durability and long-term performance are essential.

    With decades of experience in cable support systems, Stago delivers a robust and dependable solution that meets the requirements of a wide range of applications. KB184 cable trays are available in multiple sizes and surface treatments, allowing the system to be tailored to different environmental conditions and performance needs.

    The complete system consists of cable trays, covers, separation walls, form pieces, mounting accessories and wall and ceiling supports. Thanks to its high level of customizability, Stago KB184 can be configured to suit both standard installations and special project requirements, ensuring flexibility throughout the entire lifecycle of the installation.

    Specifikim
      • System type: Cable tray system
      • Application: Indoor and outdoor cable routing
      • Material: Steel
      • Surface treatments: Multiple finishes available for different performance and environmental requirements
      • Corrosion class: Up to C4
      • System components: Cable trays, covers, separation walls, form pieces
      • Mounting accessories: Comprehensive range available
      • Support options: Wall-mounted and ceiling-suspended supports
      • Installation concept: Modular system suitable for standard and special installations
      • Customization: Configurable system to meet project-specific requirements
      • Installation: Designed for efficient and reliable installation
      • Applications: Commercial, industrial and infrastructure projects
    Specifikime teknike
    • Referencë unikeSTAGO-KB184
    • Familja e produkteveCable Trays
    • Grupi i produkteveZinc+ solution
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-14
    • Numri i botimit1
    Lidhje
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëHolandë
    • Prodhuar nëHolandë
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationMontimi i kabllos
    • Kodi ETIMEC000047
    • Emri ETIMCable tray/wide span cable tray
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 PërshkrimCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays