Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ
Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ
Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ
Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ
Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ
Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ
Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ

    Cable Ladder System HDG | Wibe KHZSPZ-KHZP-KHZ

    Wibe Cable Ladders are a heavy-duty cable ladder system designed for the reliable routing of power, data and control cables in demanding installations. The system provides high load-bearing capacity and structural stability for projects where strength and durability are essential.

    The open ladder design ensures easy cable installation, inspection and maintenance, making Wibe Cable Ladders suitable for industrial, commercial and infrastructure environments. The robust construction allows long spans and efficient cable routing, even with heavy cable bundles.

    Available in a range of sizes and surface treatments, Wibe Cable Ladders can be adapted to different environmental and corrosion requirements. Combined with a comprehensive range of accessories and support systems, the ladder system offers a flexible and dependable solution for both standard and complex cable installations.

    Specifikim
      • System type: Heavy-duty cable ladder system
      • Application: Routing of power, data and control cables
      • Design: Open ladder structure for easy cable access
      • Material: Steel
      • Surface treatments: Multiple finishes available to suit different environments
      • Load performance: High load-bearing capacity suitable for heavy-duty installations
      • Installation concept: Modular ladder sections with fast assembly
      • Mounting options: Horizontal, vertical and suspended installations
      • Accessories: Bends, junctions, risers, covers and support systems available
      • Customization: System can be configured to meet project-specific requirements
      • Applications: Industrial facilities, commercial buildings and infrastructure projects
    Specifikime teknike
    • Referencë unikeWIBE-CLS-HDG
    • Familja e produkteveCable Ladders
    • Grupi i produkteveHot Dip Galvanized solution
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-02-14
    • Numri i botimit1
    Lidhje
    Të ngjashme
    • Materiali kryesorÇelik
    • Materiali dytësorÇelik
    • Projektuar nëSuedi
    • Prodhuar nëSuedi
    Klasifikimi
    • Kategoria BIMobjectElektrike - Shpërndarje
    • IFC classificationMontimi i kabllos
    • Kodi ETIMEC000854
    • Emri ETIMCable ladder/wide span cable ladder
    • Uniclass 2015 CodePr_65_70_11_17
    • Uniclass 2015 PërshkrimCable trays
    • CSI MasterFormat 2014 Code26 05 36
    • CSI MasterFormat 2014 TitleCable Trays for Electrical Systems
    • OmniClass Number23-35 33 19
    • OmniClass TitleElectrical Cable Trays