Sprinkle ceiling large
ZERO

Sprinkle ceiling large

Aluminum and steel. Painted white RAL 9010. Other colours on request. Model 12307 has a microprisma diffuser in the centre for increased direct light.


LED info

System power: 10W, 21W. Luminaire Luminous Flux: see chart. CCT 3000K. SDCM 3. CRI 90. L70/B10 50.000H. Can be delivered with 2700K, 4000K on request.


Installation

Ceiling-installation.


Connection

Terminal block 5x2,5mm2. Two entry holes.


Design

Note Design Studio 2024

PRODUCT SHEETDESIGNERProduct specificationThe Wall fixture is not just a light source; it's a distinctive element that commands attention and adds character to any interior. It´s circular shape captivates the eye, showcasing light artfully layered between Sprinkle's characteristic round slats. The ceiling fixture plays a leading role in any setting, acting as a focal point that guides the gaze towards its center. A contemporary fixture that elegantly aligns with the ceiling, setting the tone for the entire environment. With these new additions to the Sprinkle series, we blend functionality with aesthetics, delivering lighting solutions that not only illuminates the space but also enhances its ambiance.

Specifikim
  • Aluminum and steel. Painted white RAL 9010. Other colours on request. Model 12307 has a microprisma diffuser in the centre for increased direct light.


    LED info

    System power: 10W, 21W. Luminaire Luminous Flux: see chart. CCT 3000K. SDCM 3. CRI 90. L70/B10 50.000H. Can be delivered with 2700K, 4000K on request.


    Installation

    Ceiling-installation.


    Connection

    Terminal block 5x2,5mm2. Two entry holes.


    Design

    Note Design Studio 2024

    PRODUCT SHEETDESIGNERProduct specificationThe Wall fixture is not just a light source; it's a distinctive element that commands attention and adds character to any interior. It´s circular shape captivates the eye, showcasing light artfully layered between Sprinkle's characteristic round slats. The ceiling fixture plays a leading role in any setting, acting as a focal point that guides the gaze towards its center. A contemporary fixture that elegantly aligns with the ceiling, setting the tone for the entire environment. With these new additions to the Sprinkle series, we blend functionality with aesthetics, delivering lighting solutions that not only illuminates the space but also enhances its ambiance.

Specifikime teknike
  • Referencë unikesprinkle-ceiling
  • Familja e produkteveSprinkle
  • Grupi i produkteveCeiling
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2024-08-28
  • Numri i botimit1
  • Gjatësia (mm)66
  • Gjerësia (mm)640
  • Thellësia (mm)640
Të ngjashme
  • Materiali kryesorPowder coated steel
  • Materiali dytësorAlumin
  • Projektuar nëSuedi
  • Prodhuar nëSuedi
  • Weight Net (kg)5
Klasifikimi
  • Kategoria BIMobjectNdriçim - Tavan i montuar

Rajoni i disponueshëm

Europe Asia North America Africa
Andorrë
Afganistan
Anguilë
Egjipt
Austri
Arabia Saudite
Antigua dhe Barbuda
Belgjikë
Bahrejn
Arubë
Bjellorusi
Emiratet e Bashkuara Arabe
Bahamas
Bosnjë dhe Hercegovinë
Irak
Barbados
Bulgari
Iran
Belizë
Danimarkë
Izrael
Bermude
Estoni
Jemen
Dominikë
Finlandë
Jordani
Granadë
Francë
Katar
Grenlandë
Gërnzi
Kuveit
Guadelupë
Gjermani
Liban
Guatemalë
Gjibraltar
Oman
Haiti
Greqi
Palestinë
Honduras
Holandë
Siria
Ishujt e Virgjër Britanikë
Hungari
Turqi
Ishujt e Virgjër të SHBA
Irlandë
Ishujt Kajman
Ishujt Alandë
Kanadë
Ishujt Faroe
Karaibe Holandë
Ishulli i Njeriut
Kolektiviteti i Shën Martinit
Islandë
Kosta Rika
Itali
Kubë
Kroacia
Kuraçao
Letoni
Martinikë
Lihtenshtajn
Meksikë
Lituani
Montserat
Luksemburg
Nikaragua
Mali i Zi
Panama
Maltë
Porto Riko
Maqedonia e Veriut
Republika Domenikane
Mbretëria e Bashkuar
Salvador
Moldovë
Sen-Bartelemi
Monako
Shën Kitts dhe Nevis
Norvegji
Shën Lucia
Poloni
Shën Pierre dhe Miquelon
Portugali
Shën Vincent dhe Grenadinet
Qipro
Shtetet e Bashkuara
Qyteti i Vatikanit
Sint-Marten
Republika Çeke
Trinidad dhe Tobago
Rumani
Turks dhe Caicos Islands
Rusi
Xhamaika
San-Marino
Serbi
Shqipëri
Sllovaki
Sllovenia
Spanjë
Suedi
Svalbard dhe Jan Mayen
Ukrainë
Xhersej
Zvicër