61 HD Series Flanged Horizontal Discharge Patented Pumps

61 HD Series Flanged Horizontal Discharge Patented Pumps

Application- Commercial Buildings

3" vertical and 3" & 4" flanged horizontal discharge patented pumps

Features and Benefits

Covered by US Patent Number 6,364,620.

APPLICATIONS

  • Pumping stations
  • Storm water removal
  • Wastewater transfer
  • Industrial wastewater

PUMP:

  • Solids – 2-1/2” (63 mm) spherical capability
  • Discharge: 3” NPT vertical or 3″ or 4″ flanged horizontal
  • Seals – dual mechanical carbon/rotary ceramic/stationary, Buna-N elastomers
  • Construction – cast iron ASTMA A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Balanced concentric pump housing and impeller
  • Attaching hardware – 304 stainless steel
  • O ring seals – Buna-N
  • Ductile iron impeller – 2-blade, semi-open with top pump-out vanes
  • Thermal sensor and moisture detection system
  • Optional:
    • Trimmed impeller
    • Vortex impeller
    • 3″ (76 mm) solids capacity (4″ discharge units only)
    • Silicon carbide seal(s)
    • Additional cord length
    • 3450 RPM high head unit (3″ discharge unit only)
    • High temperature construction (1-3 BHP, not CSA listed)
    • Dry pit configuration
    • Inverter duty motor (1-5 BHP, not CSA listed)
    • Rail systems

MOTOR:

  • Stator – Class F insulation and lead wires, NEMA B design
  • Oil-filled, cast iron motor housing
  • Finned cast iron housing for faster heat dissipation
  • Ball bearings – dual high carbon chromium steel
  • Power cable length – 25’ (8 m)
Specifikim
  • Voltage Ability200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size3″ NPT Vertical
    3″ & 4″ Horizontal Flange
    Solids Handling2.5″ Standard, 3″ Optional with 4″ Discharge
    HP1.0 – 7.5
    RPM1750 & 3450
    SealsCarbon Ceramic
    O RingsBuna-N
    ImpellerDuctile Iron Semi-Open or Vortex
Specifikime teknike
  • Referencë unike61-hd-series-flanged-horizontal-discharge-patented-pumps
  • Familja e produktevePumps
  • Grupi i produkteveHeavy Duty
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-10
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika