M63 Sump Pump with LED Plug, Cast Iron Base and Impeller

M63 Sump Pump with LED Plug, Cast Iron Base and Impeller

The Best-In-Class 3/10 HP Model M63 automatic Sump Pump is designed to remove groundwater from basement sump applications. Backed by a 5-year warranty, this corrosion resistant pump equipped with Zoeller LED Plug that allows you to check for power at a quick glance will provide the dependability expected from a Zoeller pump. Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right out of the box.

Specifikim
    • Comes standard with the Zoeller LED Plug that allows you to check for power at a quick glance
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Automatic pump with a time-tested, reliable, preset, built-in snap action switch that makes for easy installation
    • Cast iron vortex impeller to allow free passage of solids which prevents clogging and lessens downtime
    • Stainless steel float guard that prevents material or debris from collecting on the float ensuring proper operation every time
    • Solid, buoyant, polypropylene float to eliminate the possibility of water infiltration allowing the float to remain buoyant and functional at all times
    • Powder-coated epoxy finish provides corrosion-resistance and extends the life of the pump in harsh environments
    • Stainless steel screws, switch arm, guard, handle and hardware to prevent rust and corrosion over the life of the pump
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 5-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Specifikime teknike
  • Referencë unike63-series
  • Familja e produktevePumps
  • Grupi i produkteveSump Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-03-08
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika