7008, 7010 Grinder Pumps

7008, 7010 Grinder Pumps

Features and Benefits

APPLICATIONS

  • Sanitary sewage
  • Housing developments
  • Pressure sewers

SPECIFICATIONS

PUMP:

  • Nonautomatic or automatic with integral on-off switch
  • cCSAus listed
  • Discharge: 1-1/4” NPT Vertical or Horizontal
  • Mechanical seal – silicon carbide/carbon with Buna-N elastomers
  • Attaching hardware and lifting handle – 304 stainless steel
  • Square ring seals – Viton
  • Impeller – engineered, glass-filled plastic with stainless steel insert and top pump-out vanes
  • Corrosion resistant, epoxy coated finish
  • 440C stainless steel Tri-slice® cutter and plate hardened to Rockwell C55-60
  • Patent 8,562,287
  • Optional:
    • Extended cord length
    • Silicon carbide/silicon carbide seal
    • Trimmed impeller (bronze only)
    • Pre-packaged systems
    • Rail systems

MOTOR:

  • Capacitor start/run motor with integral starting circuit
  • 1 Phase – integral thermal overload
  • Stainless steel motor shaft
  • Stator – Class B insulation and lead wires, Nema B design
  • Housing – Cast iron, oil-filled, protected by cooling fins
  • Upper and Lower Ball Bearings – Dual high carbon chromium steel
  • Power cable length – 20’ (6 m) standard

DIMENSIONS:

  • Height: 18-5/8” (47.3 cm)
  • Major Width: 11-5/8” (29.5 cm)
  • Weight: 88 lbs (40 Kg)
Specifikim
  • Voltage Ability115 / 200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size1.25″
    Solids HandlingGrinder, Slurry
    HP1.0 & 2.0
    RPM3450
    SealsSilicon Carbide/Carbon
    O RingsViton
    ImpellerEngineered Plastic Vortex
Specifikime teknike
  • Referencë unike7008-7009-7010-grinder-pumps
  • Familja e produktevePumps
  • Grupi i produkteveGrinder Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-06-14
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • IFC classificationAktuatori
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika