912 Simplex 18″ x 30″ Sewage Package with M266

912 Simplex 18″ x 30″ Sewage Package with M266

Our Model 912 is a preassembled sewage ejector package that comes with all of the key components required for installation. It is a higher head and higher flow package when compared to the 912-0007 with the Model 264. It is ideal for those looking to install a job ready sewage ejector system. Purchasing a job ready package reduces installation errors while minimizing cost.

The Model 912 sewage ejector package is designed for burial flush-to-grade. The access cover is the only part that is visible after installation.

The package comes preassembled in an 18″ x 30″ polyethylene structural foam (PSF) basin. It includes our Model 266 automatic sewage pump. The Model 266 is a 1/2 HP pump. The vortex impeller design of the Model 266 allows the pump to pass 2″ spherical solids limiting the potential for clogging and unwanted downtime.

The basin comes complete with a 2″ PVC discharge pipe that includes a predrilled 3/16″ weep hole to prevent the pump from becoming airlocked. The basin’s cover includes a cord seal for the pump’s electrical cord along with a predrilled 2″ vent hole. The cover is sealed in place prior to shipment. The pre-plumbed 4″ inlet hub makes for a quick connection to the main sewage line.

Each basin is filled with environmentally friendly packing peanuts prior to shipment to ensure things remain in place during transit. The packing material is water soluble, so it will disappear on the first use.

Job ready, fast, and easy installation!

Specifikim
    • As with all Zoeller pumps, the Model 266 is 100% Factory Tested
    • The Model 266 sewage pump is built with an engineered plastic base and vortex impeller capable of handling 2" spherical solids reducing the chance of clogs and downtime
    • The pump's 115 V electrical cord seal is sealed in the cover
    • Pump switch installed 180° from the 4" inlet to prevent the float from being affected by the inflow of raw sewage
    • Discharge pipe is plumbed with a pre-drilled 3/16” weep hole to prevent the pump from becoming air locked
    • The polyethylene cover comes sealed and bolted down so the system is water and gas tight eliminating the escape of any odor
    • 3-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Specifikime teknike
  • Referencë unike912-1161-sewagepackage
  • Familja e produktevePumps
  • Grupi i produkteveSewage Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika