M212 Sewage Pump with 10′ Cord

M212 Sewage Pump with 10′ Cord

Our Model M212 Sewage Pump is designed to remove raw sewage in residential sewage ejector applications. The 115 Volt, 1/2 HP Model 212 is the ideal size for use in small or average sized homes. Being compact, lightweight, and economical allows it to be installed in minutes followed by years of reliable service.

Each Model 212 pump’s motor housing is constructed with cast iron and filled with oil to efficiently dissipate heat. The impeller’s smooth surface and clearance in the pump housing allows solids to pass freely through the pump. The float guard prevents material from accumulating on the float allowing the pump to operate as expected when called upon. In addition, the Model 212 pump is assembled with stainless steel hardware that will withstand any residential sewage application.

Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specifikim
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Automatic pump with a time-tested, reliable, preset, built-in snap action switch that makes for easy installation
    • Corrosion resistant engineered plastic vortex impeller to allow free passage of solids which prevents clogging and lessens downtime
    • Engineered plastic float guard that prevents material or debris from collecting on the float ensuring proper operation every time
    • Epoxy finish provides corrosion-resistance and extends the life of the pump in residential sump applications
    • Stainless steel screws and cord mounting hardware are rust resistant ensuring the pump can be relied upon for years of service
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • 2-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Specifikime teknike
  • Referencë unikemodel-212-sewage-pump
  • Familja e produktevePumps
  • Grupi i produkteveSewage Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika