N267 Sewage Pump with 15′ Cord

N267 Sewage Pump with 15′ Cord

Our Model N267 Sewage Pump with a is designed to remove raw sewage and wastewater in sewage ejector applications. The professional-grade, 1/2 HP N267 is a time-tested and reliable sewage pump.  Known as the “Waste-Mate,” the N267 is a nonautomatic pump requiring a piggyback float switch or control panel for operation.  Either option allows you to set the on and off point of the pump in the field.

The pump’s vortex impeller allows it to pass 2″ spherical solids.  The impeller’s clearance in relation to the pump housing allows water and solids to pass freely through the pump.  This combination of design features lessens the chance of clogging and downtime.

The Model 267’s motor housing, pump housing, and base are each constructed of cast iron.   The pump’s identification tag, handle, switch and hardware are made of non-corrodible stainless steel. This attention to detail ensures that the Model 267 is able to withstand the most demanding sewage ejector applications.

Every pump is submerged in water and tested to its published performance curve, ensuring it meets your expectations and delivers peace of mind right-out-of-the-box.

Specifikim
    • Oil-filled motor and cast iron motor housing for optimal heat dissipation which prevents the pump from overheating
    • Nonautomatic pump (Piggyback variable level float switch available separately)
    • Corrosion resistant engineered plastic vortex impeller to allow free passage of 2" spherical solids which prevents clogging and increases reliability
    • Powder-coated epoxy finish provides corrosion-resistance and extends the life of the pump in harsh environments
    • Stainless steel screws, guard, handle and hardware to prevent rust and corrosion over the life of the pump
    • 100% Factory Tested - every pump is submerged in water and tested at the factory to ensure that it performs as expected when you receive it
    • Comes with a 3-year limited warranty giving you protection over your investment and the peace of mind you expect in a quality product
Specifikime teknike
  • Referencë unikemodel-267-sewage-pump-5
  • Familja e produktevePumps
  • Grupi i produkteveSewage Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika