314 Portable Transfer Pump with 20′ Cord

314 Portable Transfer Pump with 20′ Cord

The Model 314 Transfer Pump is our most powerful portable transfer pump. It generates almost 50 PSI and more than 1,400 gallons per hour in pumping capacity. This is the reason it has earned the nickname, “The Water Mover.”

The Model 314’s stainless steel lifting handle makes it easy to transport. This is a handy feature since it is often moved from job-to-job. The threaded inlet and outlet on the pump make hose connections quick and easy, and because they’re brass fittings, there is no reason to worry that the threads will become damaged from repeated use.

The durable cast iron pump housing and easily serviced brush motor ensure trouble-free operation. Like many of our pumps, the engineered plastic impeller’s smooth surface allows water to flow through the pump with maximum efficiency. For added convenience, an over-sized priming cap is included. No tools are required to prime the pump.

We included a 20′ power cord on this pump. We know that when you need to get the pump going, dealing with an extension cord is an added hassle. Our goal was to build in all of the critical features plus a few more that you might want in a high capacity, dependable, transfer pump.


Specifikim
    • Designed to be dependable and durable enough to withstand frequent and repeated use
    • Comes with a 20' power cord so you don't have to drag out the extension cord
    • Cast iron pump housing for long life
    • Engineered thermoplastic impeller designed for durability
    • The handle on the priming plug eliminates the need for extra tools to prime the pump
    • 1-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Specifikime teknike
  • Referencë unikemodel-314-transfer-pump
  • Familja e produktevePumps
  • Grupi i produkteveTransfer Pumps
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-12
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika