940 Oil Guard® System with N152 with 20′ Cord

940 Oil Guard® System with N152 with 20′ Cord

Our Model 940 Oil Guard® is a complete system for elevator sump applications. It is designed to protect the environment from oil contamination by removing water from the basin but not oil. This 940 system includes a Model 152 is a nonautomatic pump rated for 4/10 HP and 115 V. The Model 152’s switch case, motor housing, and pump housing are each constructed of cast iron. The pump’s identification tag, handle, and hardware are made of non-corrodible stainless steel. This attention to detail ensures that the Model 152 is able to withstand the most demanding applications. This system also includes an Oil Smart® pump switch, and alarm. Making it a convenient plug-and-play system for the installer.

The Oil Smart® Pump Switch is an industrial quality piggyback switch listed as UL508. The sensor probes are made of high quality 304 stainless steel and able to distinguish between oil and water. The probes call for the pump to run when they sense water and turn off when sensing oil or air. The Oil Smart® Pump Alarm is a NEMA 4X enclosure that will sound an audible alarm if the liquid level becomes too high. Simultaneously, a red beacon will illuminate as an early warning of a problem and 1 of 2 other indicator lights will illuminate. On the face of the alarm panel either a yellow light will illuminate for high oil or a white light for high water. There are dry contacts for each of these lights. The Oil Smart Alarm includes a 20′ power cord to be plugged into an 115 V outlet.

Specifikim
    • Pump Model: N152
    • Controls are ASME A17.1 compliant
    • Pumps are durable, cast iron construction with powder coated epoxy finish and all stainless steel fittings
    • Includes Alarm Panel: 10-1526
    • Includes Oil Smart® Pump Switch: 10-1528
    • 1-year limited warranty: this model comes with warranty coverage from Zoeller Pump Company, giving you extra protection and more peace of mind
Specifikime teknike
  • Referencë unikeoil-guard-system-940-0006
  • Familja e produkteveSystems & Packages
  • Grupi i produkteveElevator Sump
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-05-21
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53
  • Uniclass 2015 PërshkrimPump products
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika