X6180 Series Commercial Duty Effluent Pumps

X6180 Series Commercial Duty Effluent Pumps

Application- Commercial Buildings

Commercial duty effluent pumps for Class I, Division 1, Group C & D locations and Class Zone 1, Groups IIA & IIB Construction

Features and Benefits

APPLICATIONS

  • Industrial dewatering
  • Automotive repair facilities sumps
  • Septic tank effluent
  • Low pressure effluent sewers
  • Quick change oil stations

PUMP:

  • Solids: 3/4” (19 mm) spherical capability
  • Discharge: 1-1/2”, 2” and 3” NPT vertical
  • Seals – Buna-N elastomers. Upper: carbon/stationary ceramic/rotary. Lower: carbon/stationary silicon carbide/rotary.
  • Construction – cast iron ASTM A-48, Class 30, 30,000# tensile strength, protected with a corrosion-resistant, baked-on epoxy powder coating
  • Seal leak probes
  • Balanced concentric pump housing and impeller
  • Attaching hardware – 304 stainless steel
  • Square ring seals – Viton
  • Impeller – Non-clogging cast iron vortex design
  • Optional:
    • Additional cord length available
    • Silicon carbide seals
    • Non-sparking rail systems

MOTOR:

  • Stator – Class B & F insulation and lead wires
  • 416 stainless steel motor shaft
  • Oil-filled motor housing
  • Finned cast iron housing for faster heat dissipation
  • Integral overload protection (1 Ph)
  • Thermal sensors with lead wires (3 Ph)
  • Ball bearings – upper and lower high carbon chromium steel
  • cCSAus rated Class I, Division 1, Groups C & D and Class Zone 1, Groups IIA & IIB Construction
  • Tested to FM standards 3600 and 3615 by CSA
  • Power cable length – 25’ (8 m)
Specifikim
  • Voltage Ability115 / 200 / 230 / 460
    Phase1 & 3
    Hz60
    Discharge Size1/2 & 1
    Solids Handling3/4″
    HP1, 1.5, & 2
    RPM3450
    SealsUpper – Carbon Ceramic
    Lower – Silicon Carbide/Carbon
    O RingsViton
    ImpellerCast Iron Vortex
Specifikime teknike
  • Referencë unikex6180-series-effluent-pumps
  • Familja e produktevePumps
  • Grupi i produkteveCommercial Duty
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2025-07-11
  • Numri i botimit1
Të ngjashme
  • Materiali kryesorCast iron
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectPajisje hidraulike - Pompë
  • Uniclass 2015 CodePr_65_53_24
  • Uniclass 2015 PërshkrimDrainage pumps
  • CSI MasterFormat 2014 Code23 21 23
  • CSI MasterFormat 2014 TitleHydronic Pumps
  • OmniClass Number23-27 17 00
  • OmniClass TitlePumps

Rajoni i disponueshëm

North America
Anguilë
Antigua dhe Barbuda
Arubë
Bahamas
Barbados
Belizë
Bermude
Dominikë
Granadë
Grenlandë
Guadelupë
Guatemalë
Haiti
Honduras
Ishujt e Virgjër Britanikë
Ishujt e Virgjër të SHBA
Ishujt Kajman
Kanadë
Karaibe Holandë
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Martinikë
Meksikë
Montserat
Nikaragua
Panama
Porto Riko
Republika Domenikane
Salvador
Sen-Bartelemi
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Shtetet e Bashkuara
Sint-Marten
Trinidad dhe Tobago
Turks dhe Caicos Islands
Xhamaika