Z415-BZ1-DP Floor and Shower Drain with EZ1 Technology and Deck Plate
Z415-BZ1-DP Floor and Shower Drain with EZ1 Technology and Deck Plate
Z415-BZ1-DP Floor and Shower Drain with EZ1 Technology and Deck Plate
Z415-BZ1-DP Floor and Shower Drain with EZ1 Technology and Deck Plate
Z415-BZ1-DP Floor and Shower Drain with EZ1 Technology and Deck Plate
    Zurn

    Z415-BZ1-DP Floor and Shower Drain with EZ1 Technology and Deck Plate

    Zurn Z415-BZ1-DP floor and shower drain, Dura-Coated cast iron body with bottom outlet, stainless steel deck plate, and top assembly. EZ1 drainage series is engineered to simplify product installation, comprised of concrete shield to provide up to 1-1/4” [32] of vertical post pour adjustment, pre-packaged shims for tilt correction, and integrated, self-contained “Type B” light duty strainer with rough-in cover for protection during concrete pour.

    Compliance:

    • ASME A112.6.3

    Features

    • Integrated Engineering that includes post-pour adjustment and tilt accessory package
    • Ships as a Complete and Assembled System
    • Saves over 14 minutes per drain installation
    • Available in Cast Iron or Plastic
    • Designed to stand up to the tough construction environment with 3,000lb load capacity
    • Comes standard with protective grate sticker
    Specifikim
    • Using an RFA Family with Type Catalog:

      Please download and save the type catalog, TXT, in the same location as the RFA family. In a Revit project or template, select the Insert tab from the Library panel, Load Family. Navigate to the location of the RFA and TXT files and select the family RFA to load.

    Specifikime teknike
    • Referencë unikeZ415-BZ1-DP
    • Familja e produkteveFloor Drains
    • Grupi i produkteveFinish Floor Drains
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2026-02-11
    • Numri i botimit1
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Kullim
    Common.Footer.ValueProp.Image.AltText

    Aplikacion dizajnimi për Revit

    Ngarkoni familjet direkt në modelin tuaj Revit me një klik të vetëm

    Merrni një vend për të hyrë më lehtë në objekte të reja, ruani familjet tuaja Revit dhe bashkëpunoni me ekipin tuaj.

    • Shenjë টিকPunoni drejtpërdrejt me objekte BIM pranë Revit
    • Shenjë টিক 2 GB hapësirë ruajtje në Cloud - ruani përmbajtjen tuaj Revit
    • Shenjë টিক Merrni LCA e karbonit të mishëruar (A1-A3) direkt nga Revit