เผยแพร่สินค้าของคุณ
AdirMed Acrylic Glove Dispenser with Double Box Capacity
AdirMed Acrylic Glove Dispenser with Double Box Capacity
AdirMed Acrylic Glove Dispenser with Double Box Capacity
    AdirMed

    AdirMed Acrylic Glove Dispenser with Double Box Capacity

    • HIGH-QUALITY, DURABLE CONSTRUCTION. Expertly made using clear, acrylic material to supply long-term durability and use, this glove dispenser is universally designed to accommodate all glove brands. Lightweight yet boasting great strength, acrylic is shatter-resistant and won’t break even if it hits the ground!
    • MULTI-PURPOSE GLOVE DISPENSER. This holder provides easy access to grab a pair of gloves when needed. As such, it's ideal for use in hospitals, doctors' offices, food service industries, hotels, schools and any industry where employees are asked to wear gloves.
    • SIZE/CAPACITY OPTIONS. The AdirMed dispenser comes in several sizes/capacities to accommodate each user's needs. It's available in a single, double, triple or quad box capacity to offer the right size for everyone.
    • QUICK, EASY INSTALLATION. Mounting holes are included for fast and easy installation, allowing you to attach the dispenser onto any wall, cabinet or flat surface in no time. For added convenience, it can be mounted either vertically or horizontally.
    • PROMOTES GLOVE WEARING. Convenient and easy to access, this dispenser serves as a visual reminder to put on a pair of gloves before you start working, cleaning or get involved in a messy activity. When empty, the boxes simply slide in and out to make restocking a breeze.

    As Featured on Amazon.com

    #AdirMed #AcrylicDispenser #GloveDispenser

    สเปคสินค้า
    • Can be mounted vertically or horizontally.
      Made from Clear acrylic for durability and elegance.
      Universal designed for all glove brands.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.AdirMed-Acrylic-Glove-Dispenser-with-Double-Box-Capacity
    • Product familyDispenser
    • กลุ่มผลิตภัณฑ์Wall Mount
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-03-04
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAcrylic
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectอุปกรณ์ทางการแพทย์ - อุปกรณ์ทางการแพทย์ทั้งหมด
    • UNSPSC nameOffice Equipment and Accessories and Supplies
    • UNSPSC code44
    • CSI MasterFormat 2014 Code11 28 00
    • CSI MasterFormat 2014 TitleOffice Equipment
    • OmniClass Number23-25 00 00
    • OmniClass TitleMedical and Laboratory Equipment

    พื้นที่การขาย

    อเมริกาเหนือ
    สหรัฐอเมริกา

    สินค้าใกล้เคียง

    4.4 จาก 5 ดาว 4.4 (9)
    4.1 จาก 5 ดาว 4.1 (16)
    3.9 จาก 5 ดาว 3.9 (14)
    4.6 จาก 5 ดาว 4.6 (16)