เผยแพร่สินค้าของคุณ
Hydraulic Vertical Reciprocating Conveyors (VRC)
Advance Lifts

Hydraulic Vertical Reciprocating Conveyors (VRC)

These mezzanine lifts are designed to move goods and materials between multiple floor levels quickly and safely. They may be configured for C, Z, or L loading patterns between floor levels and are available in a wide variety of platform sizes and capacities. No riders are allowed. These mezzanine lift systems may be floor mounted or pit mounted. Hydraulic VRC’s are generally less expensive than mechanical units, but are limited to two (2) level operations. Inquire about our reciprocating vertical conveyors online today.
สเปคสินค้า
  • SPECIAL FEATURES & BENEFITS

    • All of the controllers are assembled in our UL listed panel shop
    • These units conform to ASME B20.1
    • These units also conform to VRC Guidelines – as referenced in ASME B20.1
    • Hydraulic mezzanine lifts have a locking system in case of hydraulic failure
    • These hydraulic vertical lifts are fully primed and have a baked enamel finish
    • The cylinders in hydraulic units are machine grade with return lines
สเปคสินค้าด้านเทคนิค
  • Unique ref.Hydraulic-Vertical-Reciprocating-Conveyors-VRC
  • Product familyMaterial Handling Equipment
  • กลุ่มผลิตภัณฑ์Vertical Reciprocating Conveyors, Hydraulic
  • ประเภทเอกสาร (ข้อมูล)
  • วันที่เผยเเพร่2020-12-30
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • วัสดุรองPaint
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ลิฟต์
  • Uniclass 2015 CodeSs_80_50
  • Uniclass 2015 DescriptionLift systems
  • CSI MasterFormat 2014 Code14 40 00
  • CSI MasterFormat 2014 TitleLifts
  • OmniClass Number23-23 13 11
  • OmniClass TitleLifts
  • CSI UniFormat II CodeD1010
  • CSI UniFormat II TitleElevators & Lifts