เผยแพร่สินค้าของคุณ
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
Altro Whiterock Wall Designs
    Altro

    Altro Whiterock Wall Designs

    Designer patterns on durable wall panels

    Altro Whiterock wall designs combine the durability, hygiene and resilience of Altro Whiterock wall panels with striking patterns sure to enhance today’s contemporary, commercial interiors. 

    The attractive palette of wood, linen, concrete and metallic visuals ensure these decorative wall panels will shine in even in the most inspirational front-of-house settings. 

    Altro Whiterock wall designs coordinate exceptionally well with our flooring, providing designers, specifiers and end users an extensive suite of creative options all under the Altro name.

    ติดต่อกับ Altro

    สเปคสินค้า
    • Key benefits

      • Authentic film print design
      • Class A fire rated
      • Consistent 2.5mm thickness
      • Install with or without trims
      • Capable of heat welding seams
      • Thermoformable on site
      • Fully bonded to substrate
      • Impervious to water ingress
      • Extremely impact-resistant
      • Non-porous, hydrophobic
      • No VOCs
      • Lead-free, phthalate-free
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Altro-Whiterock-wall-designs
    • Product familyWalls
    • กลุ่มผลิตภัณฑ์Whiterock
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2020-07-07
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectผนัง - อลูมิเนียมคอมโพสิต
    • IFC classificationWall
    • UNSPSC nameWall finishing materials
    • UNSPSC code301615
    • Uniclass 2015 CodeSs_25_45
    • Uniclass 2015 DescriptionWall covering and finish systems
    • CSI MasterFormat 2014 Code09 72 00
    • CSI MasterFormat 2014 TitleWall Coverings
    • OmniClass Number23-15 15 19
    • OmniClass TitleWall Coverings
    • CSI UniFormat II CodeC3010
    • CSI UniFormat II TitleWall Finishes