เผยแพร่สินค้าของคุณ
ARDEX System - Impact Sound isolation on concrete/ sand cement screed with ARDEX DS 40
ARDEX

ARDEX System - Impact Sound isolation on concrete/ sand cement screed with ARDEX DS 40

Laying tiles is not the same as laying tiles. Because depending on the construction site, the requirements vary considerably. ARDEX offers you intelligent and economical

System solutions for all areas around the tile: from the primer over floor leveling and adhesive up to the joint mortar - for kitchen, bathroom and wellness - for the   Indoor as well as outdoor - for both private and commercial projects. All ARDEX products, in addition to their usual high quality, convince with their extremely light weight Processability. All products of the ARDEX system are perfectly matched. This is how everyone can be Managing tasks simply and efficiently: step by step - and with a minimum of effort. For a quick and safe construction progress.

It makes a lot of sense to build on ARDEX.


สเปคสินค้า
  • 1 Substrate: cement screed

    2 Primer: ARDEX P 51

    3 Edge insulation strips: ARDEX TP 50

    4 Putty: ARDEX K 33, ARDEX K 36

    5 Tile adhesive: ARDEX X 78, ARDEX X 78S

    6 Impact sound insulation board: ARDEX DS 40

    7 Joints close with: ARDEX CA 20P

    8 Tile adhesive: ARDEX X 77, ARDEX X 78, ARDEX S 28 NEW

    9 Grout material: ARDEX G8S FLEX 1-6

    10 Elastic Sealant Material: ARDEX SN

สเปคสินค้าด้านเทคนิค
  • Unique ref.ardex-system-de-08
  • Product familyTile & Stone Installation System
  • กลุ่มผลิตภัณฑ์Sample Systems
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2019-10-07
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักCementitious
  • ออกเเบบโดยเยอรมนี
  • ผลิตโดยเยอรมนี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectพื้น - วัสดุเคลือบพื้น
  • IFC classificationFloor
  • UNSPSC nameTiles and flagstones
  • UNSPSC code301317
  • Uniclass 2015 CodePr_20_29_88
  • Uniclass 2015 DescriptionTile and fabric fasteners
  • CSI MasterFormat 2014 Code09 30 00
  • CSI MasterFormat 2014 TitleTiling
  • OmniClass Number23-15 17 13 13
  • OmniClass TitleTile Flooring
  • CSI UniFormat II CodeC3020
  • CSI UniFormat II TitleFloor Finishes