เผยแพร่สินค้าของคุณ
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic - overhead concealed
Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic - overhead concealed
    ASSA ABLOY Entrance Systems

    Sliding Door ASSA ABLOY VersaMax 2.0 Telescopic - overhead concealed

    With its ability to maximize door opening space by 33%, the ASSA ABLOY VersaMax 2.0 Standard Telescopic sliding door system enhances your ability to transport patients and equipment. The equal leaf design provides a more expansive clear door opening, while an internal transmission eliminates noise with a smooth opening and closing. ASSA ABLOY VersaMax 2.0 Telescopic sliding doors feature patent pending Flush Bolt-Free breakout technology ... you simply slide the door to full open and conveniently swing the door to a breakout position. For single slide packages, optional InteGlass is also available for electronic glass systems, seamlessly integrated within the ASSA ABLOY VersaMax 2.0 ICU door and header using UL listed components. Smoke rated packages are available certified to UL1784.

    Disclaimer: This product is available from ASSA ABLOY Entrance Systems - North America. Consult a local representative in your Region to discuss availability.

    ASSA ABLOY

    สเปคสินค้า
    • Flush Bolt-Free patent pending design for convenient breakout.
      InteGlass™ electric glass platform for electronic glass panels*.
      Smoke rated package certified to UL1784Anti-static option to provide electrical grounding.
      Available in 3 and 6 panel configurations.
      MicroShield™ antimicrobial coating available.

      *InteGlass option available for telescopic single slide configuration.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.VersaMax_Tele_OHC
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2017-08-29
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักAluminium
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectประตู - ประตูบานเลื่อน
    • IFC classificationDoor
    • UNSPSC nameDoors
    • UNSPSC code301715
    • CSI MasterFormat 2014 Code08 42 29.23
    • CSI MasterFormat 2014 TitleSliding Automatic Entrances