เผยแพร่สินค้าของคุณ
2HWFB (MetaFlex® 2000) – 2 Hour Wall Expansion Joint Fire Barrier
Balco USA

2HWFB (MetaFlex® 2000) – 2 Hour Wall Expansion Joint Fire Barrier

MetaFlex® 2000 fire barrier for Interior Walls and Ceilings consists of ceramic blanket material and scrim, for use with expansion joint systems.

IDEAL FOR:

  • Applications where a 2 hour fire rated joint cover is required

ADVANTAGES:

  • Wall fire barriers do not require joint covers
  • Contains no asbestos
  • Contains no solvents or other hazardous ingredients
  • May be used with a variety of joint cover systems and cover materials

Balco Fire Barriers protect expansion joint openings by dynamically continuing the fire-rated construction design elements throughout the structural separation allowing for thermal, wind and seismic movements and for fire ratings up to 4 hours. Fire Barriers are a critical component of building safety solutions.

สเปคสินค้า
  • JOINT SIZE: 6-24″ (max 36″ open)
    MOVEMENT: ±50% to ±100% Expansion/Contraction
    FEATURES: Fire-resistant barrier for larger vertical expansion joints; Easy end-to-end splicing; Ships in 10′ lengths; Ideal for spanning wide expansion joints; Joint cover not required for wall systems
    PERFORMANCE: Fire resistance rating of 2 hours tested in accordance with ASTM E1966 and UL 2079; Seismic, Thermal and Wind movement tested per standard ASTM E 1399; Contributes to LEED® credits

สเปคสินค้าด้านเทคนิค
  • Unique ref.2hwfb_FB
  • Product familyFire Barriers
  • กลุ่มผลิตภัณฑ์Wall Systems
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2021-05-20
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
  • IFC classificationBuilding Element
  • Uniclass 2015 CodePr_35_90_27
  • Uniclass 2015 DescriptionExpansion joints
  • CSI MasterFormat 2014 Code07 95 00
  • CSI MasterFormat 2014 TitleExpansion Control
  • OmniClass Number23-13 31 21 19 11
  • OmniClass TitleExpansion and Contraction Joints