เผยแพร่สินค้าของคุณ
EXF – Tile Floor Expansion Joint Cover
EXF – Tile Floor Expansion Joint Cover
    Balco USA

    EXF – Tile Floor Expansion Joint Cover

    Surface mounted floor expansion joint cover with extruded aluminum side frames and an aluminum cover plate held in place with a seismic centering device. Designed for use with VCT vinyl tile or similar floor finishes.

    IDEAL FOR:

    • Applications with tile floor finish
    • Applications with frequent movement

    ADVANTAGES:

    • Seismic movement without disengagement of cover 
    • No blockouts required
    • Easy to clean and maintain 
    • Base members designed to abut VCT

    OPTIONS:

    • Fire barrier
    • Water barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      สเปคสินค้า
      • RELATED: EXFL
        JOINT SIZE: 2-12″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% to ±100% Lateral Shear; Vertical Shear varies
        FEATURES: Easy to install; Easy to clean; Flush with tile flooring; Centering bar device holds cover in place throughout movement (EXFL excluded); Designed for heavy loading; Surface mount installation only; Ships in 10′ lengths
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
        LOAD: Pedestrian

      สเปคสินค้าด้านเทคนิค
      • Unique ref.exf_EJC
      • Product familyExpansion Joint Cover Systems
      • กลุ่มผลิตภัณฑ์Architectural Systems
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2021-06-30
      • หมายเลขฉบับ1
      ลิงค์
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักAluminium
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
      • IFC classificationBuilding Element
      • Uniclass 2015 CodePr_35_90_27
      • Uniclass 2015 DescriptionExpansion joints
      • CSI MasterFormat 2014 Code07 95 13
      • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
      • OmniClass Number23-13 31 21 19 11
      • OmniClass TitleExpansion and Contraction Joints