เผยแพร่สินค้าของคุณ
NBAF – No Bump Floor Expansion Joint Cover
NBAF – No Bump Floor Expansion Joint Cover
    Balco USA

    NBAF – No Bump Floor Expansion Joint Cover

    "No Bump" floor expansion joint cover with extruded aluminum side frames and a cover plate held in place with a seismic centering device. The "No Bump" design allows for frequent thermal movement as well as seismic movement.

    IDEAL FOR:

    • Applications such as hospitals, where bumps in the floor must be minimized

    ADVANTAGES:

    • Easy to clean and maintain
    • Flush "no bump" design

    OPTIONS:

    • Fire barrier
    • Water barrier

      Balco Expansion Joint Systems and Seismic Joint Covers blend aesthetically appealing finishes with high performance-tested materials and safety features (i.e. fire rating and ADA compliance).

      สเปคสินค้า
      • RELATED: NBAFL, NBSF, NBSFL
        JOINT SIZE: 1-12″ (Custom larger sizes may be available; contact Balco directly)
        MOVEMENT: ±50% to ±100% Expansion/Contraction; ±50% Lateral Shear; Vertical Shear Varies
        FEATURES: Designed for no “bump” across floor transitions; Centering bar holds cover in place throughout movement; Blockout installation only; Ships in 10′ lengths; Directionally sanded aluminum plate standard, stainless steel option available (subject to upcharge)
        PERFORMANCE: Seismic, thermal and wind movement per ASTM E1399 standard; Meets ADA guidelines for slip resistance; Contributes to LEED® credits
        LOAD: Pedestrian, Gurney/Bed, X-Ray, Golf Cart (See Load Data Sheet for details)

      สเปคสินค้าด้านเทคนิค
      • Unique ref.nbaf_EJC
      • Product familyExpansion Joint Cover Systems
      • กลุ่มผลิตภัณฑ์Architectural Systems
      • ประเภทวัตถุ (วัตถุชิ้นเดียว)
      • วันที่เผยเเพร่2021-05-20
      • หมายเลขฉบับ1
      ลิงค์
      สิ่งที่เกี่ยวข้อง
      • วัสดุหลักAluminium
      • ออกเเบบโดยสหรัฐอเมริกา
      • ผลิตโดยสหรัฐอเมริกา
      การจำแนกประเภท
      • หมวดหมู่ BIMobjectการก่อสร้าง - ระบบข้อต่อ
      • IFC classificationBuilding Element
      • Uniclass 2015 CodePr_35_90_27
      • Uniclass 2015 DescriptionExpansion joints
      • CSI MasterFormat 2014 Code07 95 13
      • CSI MasterFormat 2014 TitleExpansion Joint Cover Assemblies
      • OmniClass Number23-13 31 21 19 11
      • OmniClass TitleExpansion and Contraction Joints