เผยแพร่สินค้าของคุณ
ACPR Volume Control Panel with Local Input for SDQ5PIR
Biamp

ACPR Volume Control Panel with Local Input for SDQ5PIR

ACPR is a wired remote control with local line input for the SDQ5PIR active speaker. The ACPR audio control panel has a line input at the rear on euroblock connectors and one 3.2 mm stereo jack input on the front panel. This rear line input is in use when no jack is inserted in the front panel jack connector. Inserting a jack automatically disables the rear line input.

Connect the television of the hotel room with the ACPR and you have the perfect solution for your hotel room. The volume of the television can be controlled by the ACPR front panel on the wall. When the hotel guest wants to listen to some music on his smart device, he easily plugs in the 3.2 mm stereo jack in the front panel. The music on his mobile phone or MP3-player will play in his room. The television will be playing again automatically when the mobile device is unplugged.

The brushed aluminum front of the ACPR fits into any interior style. For easy mounting two in-wall boxes are available: E-MODIN for dry walls and N-MODIN for brick walls.

สเปคสินค้า
  • Keywords: acpr, volume control, panel, local input, sdq5pir, wired remote control, active speaker, audio control panel, e-modin, n-modin,

สเปคสินค้าด้านเทคนิค
  • Unique ref.acpr_commercial-audio-control-interface
  • Product familyCommercial Audio
  • กลุ่มผลิตภัณฑ์Commercial Audio Control Interfaces
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-04-03
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - คอนโทรล