เผยแพร่สินค้าของคุณ
CCA-80 Dual Grey Constant Coverage Aisle, 3-way, 8-inch, triaxial, asymmetric horn loaded loudspeaker
CCA-80 Dual Grey Constant Coverage Aisle, 3-way, 8-inch, triaxial, asymmetric horn loaded loudspeaker
CCA-80 Dual Grey Constant Coverage Aisle, 3-way, 8-inch, triaxial, asymmetric horn loaded loudspeaker
CCA-80 Dual Grey Constant Coverage Aisle, 3-way, 8-inch, triaxial, asymmetric horn loaded loudspeaker
    Biamp

    CCA-80 Dual Grey Constant Coverage Aisle, 3-way, 8-inch, triaxial, asymmetric horn loaded loudspeaker

    Key Features

    • Commercial CCA-80D dual-speaker option provides additional system design flexibility, reducing total system costs further
    • Purpose-built for long aisles and concourses in warehouses, sports complexes, shopping malls, hotels, themed entertainment venues, and more
    • Triaxial asymmetric, amplitude shaded vertical waveguide with a 6:1 throw ratio for extended distance coverage
    • Efficient design with 70V/100V transformers for cost-effective sound reinforcement
    • Unique extended coverage distance significantly reduces the number of speakers required in a system
    • High system efficiency minimizes required amplifier power resulting in lower overall system costs
    • Dual speaker option provides additional mounting flexibility and reduced total system costs
    • 5-year warranty

    Designed for applications that require sound to radiate from a central location, the Commercial CCA-80D bundles dual constant coverage asymmetric loudspeakers with a mounting bracket for fast, low cost installations.

    The CCA-80D consists of dual CCA-80 speakers mounted back to back, reducing the number of mounting positions, amplifier channels, and delay alignment channels required. A joiner/ single-point mounting bracket is shipped with the CCA-80D.

    The CCA-80 constant coverage aisle loudspeaker is an asymmetric, full-range, three-way, triaxial loudspeaker engineered for optimal performance in long, high-ceilinged narrow spaces such as aisles and corridors.

    The asymmetric waveguide design offers precise, uniform coverage with a throw ratio of 6:1. The narrow upper portion of the horn provides extended coverage for distant areas, while the progressively wider, but attenuated, lower portion of the horn ensures full coverage directly beneath the mounting position. The horn is titled downward within the enclosure, a unique design that minimizes aiming precision requirements and guarantees coverage directly beneath the speaker, outperforming traditional horns.

    The CCA-80 produces an unrivaled consistent SPL level within its coverage pattern, unlike typical speakers where SPL falls off with distance, making it ideal for background music and voice paging in large spaces. It is optimized to work in the most challenging applications, like warehousing, with mounting heights up to 36 feet.

    This speaker delivers full-range 115 Hz to 14 kHz audio, ensuring superior music reproduction and voice clarity. The triaxial design maximizes coherency, resulting in a loudspeaker suitable for both clear voice paging and full range music playback.

    This system offers a significant cost advantage, reducing total system costs by over 50% compared to existing premium solutions. No other product on the market offers this level of innovation and efficiency in asymmetric paging speakers.

    สเปคสินค้า
    • GENERAL
      WeightCCA-80D: approx. 70 lbs (31.8 kg)
      FinishGrey matte, paintable, heavy-gauge, fabric-backed, textured vinyl covering
      MountingTwo (2) M8 rigging points, One (1) M6
      rigging point for safety cable
      AccessoriesSPA-HBC 100 (Beam Clamp Kit)
      Kit ContentsThick Zinc-plated steel UB-bracket
      Warranty5 years
      ENVIRONMENTAL
      Operating EnvironmentIndoor
      LOUDSPEAKER
      Loudspeaker System3-Way, Full Range, Constant Coverage
      Loudspeaker Type3-Way, Full Range, Constant Coverage, Aisle Loudspeaker
      Operating ModePassive, Selectable Low Impedance or 70V/100V
      Operating Range115 Hz to 14 kHz
      TransducersLF 1 x 8 inches (203mm) Horn-loaded woofer
      MR / HF 1 x 3 inches (60mm) MR with coaxial 1 x 1 inch
      compression-loaded piezo
      AutoformerAutoformer Taps:
      70V: 50W, 25W, 12.5W, 6.3W
      100V: 50W, 25W, 12.5W
      CoverageCoverage Distance: 6x Mounting Height
      Width: 2.3x Mounting Height
      AUDIO
      Input TypeTerminal Strip for low impedance or constant voltage operation
      ImpedanceContinuous Power Handling @ Nominal Impedence - Passive:
      26.0 dBV
      50W @ 8 Ohms (400W peak)
      SPLNominal Maximum SPL5 (Whole Space) - Passive
      Peak: 128 dB
      Continuous: 116 dB
      AudioControls: 70V/100V operation jumper
    สเปคสินค้าด้านเทคนิค
    • Unique ref.cca-80-dual-grey-constant-coverage-aisle-3-way-8-inch-triaxial-asymmetric-horn-loaded-loudspeaker
    • Product familyCommunity
    • กลุ่มผลิตภัณฑ์Loudspeakers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-02-26
    • หมายเลขฉบับ1
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
    • IFC classificationObject
    • รหัส ETIMEC000682
    • ชื่อ ETIMLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
    กรีซ
    กัมพูชา
    กรีนแลนด์
    กานา
    โคลอมเบีย
    กวม
    เกาะไอล์ออฟแมน
    กาตาร์
    แซ็ง-บาร์เตเลมี
    กาบอง
    ชิลี
    เกาะนอร์ฟอล์ก
    เกิร์นซีย์
    เกาหลีใต้
    กวาเดอลูป
    กินี
    ซูรินาเม
    เกาะเล็กรอบนอกของสหรัฐอเมริกา (United States Minor Outlying Islands)
    โครเอเชีย
    เกาหลีเหนือ
    กัวเตมาลา
    กินี-บิสเซา
    บราซิล
    คิริบาส
    เจอร์ซีย์
    เกาะคริสต์มาส
    กือราเซา
    แกมเบีย
    โบลิเวีย
    ซามัว
    เช็กเกีย
    คาซัคสถาน
    เกรเนดา
    โกตดิวัวร์
    ปารากวัย
    ตองกา
    ซานมาริโน
    คีร์กีซสถาน
    คอสตาริกา
    คองโก
    เปรู
    ติมอร์ตะวันออก
    เซอร์เบีย
    คูเวต
    คิวบา
    คองโก
    เฟรนช์เกียนา
    ตูวาลู
    ไซปรัส
    จอร์เจีย
    เครือรัฐดอมินีกา
    คอโมโรส
    เวเนซุเอลา
    โตเกเลา
    เดนมาร์ก
    จอร์แดน
    แคนาดา
    เคนยา
    สาธารณรัฐสหกรณ์กายอานา
    นาอูรู
    นครรัฐวาติกัน
    จีน
    จาเมกา
    เคปเวิร์ด
    หมู่เกาะฟอล์กแลนด์
    นิวแคลิโดเนีย
    นอร์เวย์
    ซาอุดีอาระเบีย
    ซินต์มาร์เติน
    แคเมอรูน
    อาร์เจนตินา
    นิวซีแลนด์
    เนเธอร์แลนด์
    ซีเรีย
    เซนต์คิตส์และเนวิส
    จิบูตี
    อุรุกวัย
    นีอูเอ
    บอสเนียและเฮอร์เซโกวีนา
    ญี่ปุ่น
    เซนต์ลูเซีย
    ชาด
    เอกวาดอร์
    ปาปัวนิวกินี
    บัลแกเรีย
    ตุรกี
    เซนต์วินเซนต์และเกรนาดีนส์
    ซิมบับเว
    ปาเลา
    บาร์เบโดส
    เติร์กเมนิสถาน
    แซงปีแยร์และมีเกอลง
    ซูดาน
    ฟิจิ
    เบลเยียม
    ไต้หวัน
    แซงมาร์แตง
    เซเชลส์
    เฟรนช์พอลินีเชีย
    โปรตุเกส
    ทาจิกิสถาน
    ตรินิแดดและโตเบโก
    เซนต์เฮเลนา
    วานูอาตู
    โปแลนด์
    ไทย
    นิการากัว
    เซเนกัล
    สหพันธรัฐไมโครนีเซีย
    ฝรั่งเศส
    เนปาล
    เนเธอร์แลนด์แคริบเบียน
    เซาโตเมและปรินซิเป
    หมู่เกาะคุ๊ก
    ฟินแลนด์
    บริติชอินเดียนโอเชียนเทร์ริทอรี
    บาร์เบโดส
    เซาท์ซูดาน
    หมู่เกาะโซโลมอน
    มอนเตเนโกร
    บรูไน
    บาฮามาส
    เซียร์ราลีโอน
    หมู่เกาะนอร์เทิร์นมาเรียนา
    มอลโดวา
    บังกลาเทศ
    เบลีซ
    แซมเบีย
    หมู่เกาะพิตแคร์น
    มอลตา
    บาห์เรน
    เบอร์มิวดา
    โซมาเลีย
    หมู่เกาะมาร์แชลล์
    มาซิโดเนียเหนือ
    ปากีสถาน
    ปานามา
    ดินแดนซาฮาราตะวันตก
    หมู่เกาะวาลลิสและหมู่เกาะฟุตูนา (WF)
    โมนาโก
    ปาเลสไตน์
    เปอร์โตริโก
    ตูนิเซีย
    อเมริกันซามัว
    ยิบรอลตาร์
    พม่า
    มอนต์เซอร์รัต
    โตโก
    ออสเตรเลีย
    ยูเครน
    ฟิลิปปินส์
    มาร์ตินีค
    แทนซาเนีย
    เยอรมนี
    ภูฏาน
    เม็กซิโก
    นามิเบีย
    รัสเซีย
    มองโกเลีย
    สหรัฐอเมริกา
    ไนจีเรีย
    โรมาเนีย
    มัลดีฟส์
    สาธารณรัฐโดมินิกัน
    ไนเจอร์
    ลักเซมเบิร์ก
    มาเก๊า
    หมู่เกาะเคย์แมน
    บอตสวานา
    ลัตเวีย
    มาเลเซีย
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    บุรุนดี
    ลิกเตนสไตน์
    เยเมน
    หมู่เกาะบริติชเวอร์จิน
    บูร์กินาฟาโซ
    ลิทัวเนีย
    ลาว
    หมู่เกาะเวอร์จินของสหรัฐ
    เบนิน
    สเปน
    เลบานอน
    อารูบา
    มอริเชียส
    สฟาลบาร์และยานไมเอน
    เวียดนาม
    เอลซัลวาดอร์
    มอริเตเนีย
    สโลวาเกีย
    ศรีลังกา
    แองกวิลลา
    มาดากัสการ์
    สโลวีเนีย
    สหรัฐอาหรับเอมิเรตส์
    แอนติกาและบาร์บูดา
    มายอต
    สวิตเซอร์แลนด์
    สิงคโปร์
    ฮอนดูรัส
    มาลาวี
    สวีเดน
    หมู่เกาะโคโคส (หมู่เกาะคีลิง)
    เฮติ
    มาลี
    สหราชอาณาจักร
    อัฟกานิสถาน
    โมซัมบิก
    หมู่เกาะแฟโร
    อาเซอร์ไบจาน
    โมร็อกโก
    หมู่เกาะโอลันด์
    อาร์เมเนีย
    ยูกันดา
    ออสเตรีย
    อินเดีย
    รวันดา
    อันดอร์รา
    อินโดนีเซีย
    รัฐเอริเทรีย
    อิตาลี
    อิรัก
    เรอูเนียง
    เอสโตเนีย
    อิสราเอล
    ลิเบีย
    แอลเบเนีย
    อิหร่าน
    เลโซโท
    ไอซ์แลนด์
    อุซเบกิสถาน
    ไลบีเรีย
    ไอร์แลนด์
    โอมาน
    สาธารณรัฐอิเควทอเรียลกินี
    ฮังการี
    ฮ่องกง
    สาธารณรัฐแอฟริกากลาง
    อียิปต์
    เอธิโอเปีย
    เอสวาตีนี
    แองโกลา
    แอฟริกาใต้
    แอลจีเรีย
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit