เผยแพร่สินค้าของคุณ
Desono™ COLS101 Two-Way 10 x 2" Column Loudspeaker
Desono™ COLS101 Two-Way 10 x 2" Column Loudspeaker
    Biamp

    Desono™ COLS101 Two-Way 10 x 2" Column Loudspeaker

    COLS101 is an extra slim column speaker that is especially suitable for sound reproduction in acoustically difficult venues.

    Advanced technology guarantees optimized sound dispersion and improved speech intelligibility. This decreases microphone feedback in reverberant locations such as houses of worship, sport facilities, public buildings as well as conference facilities and auditoriums. This speaker offers timeless design combined with impeccable sound reproduction.

    The COLS101 has 10 x 2' woofers and 1 x 1' tweeter. A standard wall bracket and installation tools are included.

    The COLS101 loudspeakers can be painted any color.

    สเปคสินค้า
    • Keywords: cols101, column, speaker, loudspeaker, loud speaker, speech, 70/100v, 70/100 volt, 10 x 2' woofers, 10x2, 2' woofer, 2 inch woofer, slim, slimeline, extra slim, column speaker, sound reproduction, sound, difficult area, difficult venue, difficult space, house of worship, sport facilities, public building, conference facilities, conference facility, auditorium, paint,

    สเปคสินค้าด้านเทคนิค
    • Unique ref.cols101_desono-column
    • Product familyDesono
    • กลุ่มผลิตภัณฑ์Desono Column
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2023-05-23
    • หมายเลขฉบับ1
    ลิงค์
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    • ผลิตโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
    • IFC classificationObject
    • รหัส ETIMEC000682
    • ชื่อ ETIMLoudspeaker set
    • UNSPSC nameAudio and visual presentation and composing equipment
    • UNSPSC code4511
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers