เผยแพร่สินค้าของคุณ
Community R.15-3696 Grey, 3-way Full-Range Weather Resistant Loudspeaker
Community R.15-3696 Grey, 3-way Full-Range Weather Resistant Loudspeaker
Community R.15-3696 Grey, 3-way Full-Range Weather Resistant Loudspeaker
Community R.15-3696 Grey, 3-way Full-Range Weather Resistant Loudspeaker
Community R.15-3696 Grey, 3-way Full-Range Weather Resistant Loudspeaker
    Biamp

    Community R.15-3696 Grey, 3-way Full-Range Weather Resistant Loudspeaker

    Key Features

    • Full-range background music and clearly intelligible voice paging
    • Ideal for sports field applications, stadium concourses, warehouses, gymnasiums, and other similar highly reverberant spaces
    • High sensitivity and low amplifier power draw reduces total system costs
    • Weather-resistant, compact, matte finish paintable high impact ABS plastic modified-trapezoidal enclosure
    • Water-resistant grille and LF driver cone, polymer HF and MR diaphragm, moisture-sealed crossover
    • 100W Autoformer (standard), selectable 4 ohm or 70V/100V operation
    • Corrosion-resistant zinc-plated, powder-coated low-profile steel yoke and grill
    • 5-year product warranty and a 15-year enclosure warranty
    • Compliant with the US Trade Agreement Act (TAA)

    The Community R.15-3696 is a full-range, three-way triaxial loudspeaker that delivers excellent voice intelligibility and quality music playback, similar to the best-selling R.35-3896 loudspeaker, but in a more compact housing ideal for large installations where cost is a primary consideration.

    The R.15-3696 is a fully horn-loaded triaxial three-way, full-range loudspeaker system designed to provide high quality voice and music reproduction in applications requiring extreme weather resistance.

    It is designed to withstand long-term exposure to tough, environmental conditions and to provide musical performance normally only associated with indoor loudspeakers. The R.15-3696 features Biamp's innovative MultiSource Waveguide™ horn design; the output from the dual midrange compression drivers and 1-inch exit HF driver are combined seamlessly into a single time-coherent source, resulting in excellent musicality, intelligibility and dispersion consistency. The high efficiency 6.5-inch LF provides high sensitivity and full LF extension into the male voice speech range. The low LF/MR passive crossover point results in improved mid-range pattern control and elimination of horn coloration in the LF response.

    The R.15-3696 is built using components engineered for the harshest environments, including heavily plated and powder coated internal components, conformal coated crossover components, water-resistant driver, and IP54 ingress protection for the grille. The steel bracket is heavily zinc-plated and powder coated and attached using stainless steel and brass hardware.

    The R.15-3696 carries a 5-year product warranty and a 15-year enclosure warranty.

    สเปคสินค้า
    • GENERAL
      Height9.25 inches (235 mm)
      Width9.25 inches (235 mm)
      Depth14 inches (356 mm)
      Weight(Loudspeaker only):
      12.6 lbs (5.7 kg)
      FinishGray matte, paintable high-impact ABS
      MountingFour (4) M8 rigging points
      AccessoriesPMB-1RR and PMB-2RR (Pole Mount Bracket Kits)
      Kit ContentsThick zinc-plated, powder coated matching color steel u-bracket, water-tight input cover plate with gland nut
      WarrantyThe R.15-3696 carries a 5-year product warranty and a 15-year enclosure warranty.
      ENVIRONMENTAL
      Operating EnvironmentIndoor or Weather-Resistant Outdoor
      POWER
      OperatingRange: 140 Hz to 19.5 kHz
      LOUDSPEAKER
      Loudspeaker TypePassive, fully horn-loaded, three-way, full-range, weather resistant loudspeaker
      Operating ModePassive, Selectable Low Impedance or 70V/100V
      Operating Range140 Hz to 19.5 kHz
      BeamwidthNominal Beamwidth (H x V): 100° x 80°
      TransducersLF: 1 x 6.5 inches (165 mm) Woofer with hydrophobic treatment
      MR: 2 x 2.35 inches (60 mm) MultiSource Waveguide™ compression drivers
      HF: 1 x 1 inch (25 mm) exit polymer diaphragm compression driver
      AutoformerTaps:
      70V: 100W, 50W, 25W, 12.5W
      100V: 100W, 50W, 25W
      SensitivityNominal Sensitivity: Passive
      @ 1W @ 1 m - 100 dB
      @ 2.83V @ 1 m - 103 dB
      COMPLIANCE
      Environmental RatingsIP54 per IEC 529, IEC 60068-2-5 (Solar Radiation)
      IEC 60068-2-11 (Salt Mist)
      IEC 60068-2-42 (SO2)
      IEC 60068-2-60 (Chlorine)
      IEC 60068-2-1 (Cold operational)
    สเปคสินค้าด้านเทคนิค
    • Unique ref.community-r15-3696-grey-3-way-full-range-weather-resistant-loudspeaker
    • Product familyCommunity
    • กลุ่มผลิตภัณฑ์Loudspeakers
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2025-02-26
    • หมายเลขฉบับ1
    ลิงค์
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
    • IFC classificationObject
    • รหัส ETIMEC000682
    • ชื่อ ETIMLoudspeaker set
    • Uniclass 2015 CodePr_70_75_36_50
    • Uniclass 2015 DescriptionLoudspeakers
    • CSI MasterFormat 2014 Code11 52 00
    • CSI MasterFormat 2014 TitleAudio-Visual Equipment
    • OmniClass Number23-37 15 29 11 13
    • OmniClass TitleLoudspeakers

    พื้นที่การขาย

    ยุโรป เอเชีย อเมริกาเหนือ แอฟริกา อเมริกาใต้ โอเชียเนีย
    กรีซ
    กัมพูชา
    กรีนแลนด์
    กานา
    โคลอมเบีย
    กวม
    เกาะไอล์ออฟแมน
    กาตาร์
    แซ็ง-บาร์เตเลมี
    กาบอง
    ชิลี
    เกาะนอร์ฟอล์ก
    เกิร์นซีย์
    เกาหลีใต้
    กวาเดอลูป
    กินี
    ซูรินาเม
    เกาะเล็กรอบนอกของสหรัฐอเมริกา (United States Minor Outlying Islands)
    โครเอเชีย
    เกาหลีเหนือ
    กัวเตมาลา
    กินี-บิสเซา
    บราซิล
    คิริบาส
    เจอร์ซีย์
    เกาะคริสต์มาส
    กือราเซา
    แกมเบีย
    โบลิเวีย
    ซามัว
    เช็กเกีย
    คาซัคสถาน
    เกรเนดา
    โกตดิวัวร์
    ปารากวัย
    ตองกา
    ซานมาริโน
    คีร์กีซสถาน
    คอสตาริกา
    คองโก
    เปรู
    ติมอร์ตะวันออก
    เซอร์เบีย
    คูเวต
    คิวบา
    คองโก
    เฟรนช์เกียนา
    ตูวาลู
    ไซปรัส
    จอร์เจีย
    เครือรัฐดอมินีกา
    คอโมโรส
    เวเนซุเอลา
    โตเกเลา
    เดนมาร์ก
    จอร์แดน
    แคนาดา
    เคนยา
    สาธารณรัฐสหกรณ์กายอานา
    นาอูรู
    นครรัฐวาติกัน
    จีน
    จาเมกา
    เคปเวิร์ด
    หมู่เกาะฟอล์กแลนด์
    นิวแคลิโดเนีย
    นอร์เวย์
    ซาอุดีอาระเบีย
    ซินต์มาร์เติน
    แคเมอรูน
    อาร์เจนตินา
    นิวซีแลนด์
    เนเธอร์แลนด์
    ซีเรีย
    เซนต์คิตส์และเนวิส
    จิบูตี
    อุรุกวัย
    นีอูเอ
    บอสเนียและเฮอร์เซโกวีนา
    ญี่ปุ่น
    เซนต์ลูเซีย
    ชาด
    เอกวาดอร์
    ปาปัวนิวกินี
    บัลแกเรีย
    ตุรกี
    เซนต์วินเซนต์และเกรนาดีนส์
    ซิมบับเว
    ปาเลา
    บาร์เบโดส
    เติร์กเมนิสถาน
    แซงปีแยร์และมีเกอลง
    ซูดาน
    ฟิจิ
    เบลเยียม
    ไต้หวัน
    แซงมาร์แตง
    เซเชลส์
    เฟรนช์พอลินีเชีย
    โปรตุเกส
    ทาจิกิสถาน
    ตรินิแดดและโตเบโก
    เซนต์เฮเลนา
    วานูอาตู
    โปแลนด์
    ไทย
    นิการากัว
    เซเนกัล
    สหพันธรัฐไมโครนีเซีย
    ฝรั่งเศส
    เนปาล
    เนเธอร์แลนด์แคริบเบียน
    เซาโตเมและปรินซิเป
    หมู่เกาะคุ๊ก
    ฟินแลนด์
    บริติชอินเดียนโอเชียนเทร์ริทอรี
    บาร์เบโดส
    เซาท์ซูดาน
    หมู่เกาะโซโลมอน
    มอนเตเนโกร
    บรูไน
    บาฮามาส
    เซียร์ราลีโอน
    หมู่เกาะนอร์เทิร์นมาเรียนา
    มอลโดวา
    บังกลาเทศ
    เบลีซ
    แซมเบีย
    หมู่เกาะพิตแคร์น
    มอลตา
    บาห์เรน
    เบอร์มิวดา
    โซมาเลีย
    หมู่เกาะมาร์แชลล์
    มาซิโดเนียเหนือ
    ปากีสถาน
    ปานามา
    ดินแดนซาฮาราตะวันตก
    หมู่เกาะวาลลิสและหมู่เกาะฟุตูนา (WF)
    โมนาโก
    ปาเลสไตน์
    เปอร์โตริโก
    ตูนิเซีย
    อเมริกันซามัว
    ยิบรอลตาร์
    พม่า
    มอนต์เซอร์รัต
    โตโก
    ออสเตรเลีย
    ยูเครน
    ฟิลิปปินส์
    มาร์ตินีค
    แทนซาเนีย
    เยอรมนี
    ภูฏาน
    เม็กซิโก
    นามิเบีย
    รัสเซีย
    มองโกเลีย
    สหรัฐอเมริกา
    ไนจีเรีย
    โรมาเนีย
    มัลดีฟส์
    สาธารณรัฐโดมินิกัน
    ไนเจอร์
    ลักเซมเบิร์ก
    มาเก๊า
    หมู่เกาะเคย์แมน
    บอตสวานา
    ลัตเวีย
    มาเลเซีย
    หมู่เกาะเติกส์และหมู่เกาะเคคอส
    บุรุนดี
    ลิกเตนสไตน์
    เยเมน
    หมู่เกาะบริติชเวอร์จิน
    บูร์กินาฟาโซ
    ลิทัวเนีย
    ลาว
    หมู่เกาะเวอร์จินของสหรัฐ
    เบนิน
    สเปน
    เลบานอน
    อารูบา
    มอริเชียส
    สฟาลบาร์และยานไมเอน
    เวียดนาม
    เอลซัลวาดอร์
    มอริเตเนีย
    สโลวาเกีย
    ศรีลังกา
    แองกวิลลา
    มาดากัสการ์
    สโลวีเนีย
    สหรัฐอาหรับเอมิเรตส์
    แอนติกาและบาร์บูดา
    มายอต
    สวิตเซอร์แลนด์
    สิงคโปร์
    ฮอนดูรัส
    มาลาวี
    สวีเดน
    หมู่เกาะโคโคส (หมู่เกาะคีลิง)
    เฮติ
    มาลี
    สหราชอาณาจักร
    อัฟกานิสถาน
    โมซัมบิก
    หมู่เกาะแฟโร
    อาเซอร์ไบจาน
    โมร็อกโก
    หมู่เกาะโอลันด์
    อาร์เมเนีย
    ยูกันดา
    ออสเตรีย
    อินเดีย
    รวันดา
    อันดอร์รา
    อินโดนีเซีย
    รัฐเอริเทรีย
    อิตาลี
    อิรัก
    เรอูเนียง
    เอสโตเนีย
    อิสราเอล
    ลิเบีย
    แอลเบเนีย
    อิหร่าน
    เลโซโท
    ไอซ์แลนด์
    อุซเบกิสถาน
    ไลบีเรีย
    ไอร์แลนด์
    โอมาน
    สาธารณรัฐอิเควทอเรียลกินี
    ฮังการี
    ฮ่องกง
    สาธารณรัฐแอฟริกากลาง
    อียิปต์
    เอธิโอเปีย
    เอสวาตีนี
    แองโกลา
    แอฟริกาใต้
    แอลจีเรีย
    Common.Footer.ValueProp.Image.AltText

    แอปออกแบบสำหรับ Revit

    ดาวน์โหลด Design App.Common.Title

    รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

    • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
    • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
    • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit