เผยแพร่สินค้าของคุณ
MP26-G Powerful Sound Projector
Biamp

MP26-G Powerful Sound Projector

MP26 is a stylish and powerful sound projector that is equipped with a high quality 26-watt transformer. Even with some background noise, a natural sound for your background music and your speech reproduction is guaranteed.

The speaker is designed for high quality music and speech reproduction in many industrial or professional applications, indoors as well as outdoors. Be assured that people hear and understand your messages or advertisements in shopping streets, parking lots, loading docks or warehouses. It combines a rugged housing with a good sound quality, and because all metal parts are either aluminum or stainless-steel this speaker will stay rust-free.

Thanks to the shape of the bracket it is possible to mount this sound projector with a power tool without taking the projector off the bracket -- a clever installer-friendly and time saving feature. The MP26 loudspeakers can be painted any color.

สเปคสินค้า
  • Keywords: apart, projector, horn, mp26-g, mp26g, series, projector series, sound projector, 100 volt, 100volt, messages, advertisements, rust-free, rust free, parking lot, shopping, street, loading dock, warehouse, outdoor, background music, speech, loudspeaker, loud speaker, mp26,

สเปคสินค้าด้านเทคนิค
  • Unique ref.mp26_commercial-loudspeakers-projectors-horn
  • Product familyCommercial Loudspeakers
  • กลุ่มผลิตภัณฑ์Commercial Loudspeakers Projectors Horns
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-05-01
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectไฟฟ้า - เสียง
  • IFC classificationObject
  • รหัส ETIMEC000682
  • ชื่อ ETIMLoudspeaker set
  • UNSPSC nameAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 DescriptionLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13
  • OmniClass TitleLoudspeakers