เผยแพร่สินค้าของคุณ
CE TCC ribbed slab REI60 01
Brüninghoff-Gruppe

CE TCC ribbed slab REI60 01

Due to the high degree of prefabrication, Brüninghoff ceiling elements can be easily and efficiently integrated and installed in the construction process. Particularly noteworthy is the weatherproof design, which guarantees a flawless and high-quality product. The low dead weight of Brüninghoff ceiling elements is the most striking feature in comparison to classic reinforced concrete ceilings. This enables wood-frame, solid wood or wood-hybrid constructions. The advantages of a low element weight are particularly noticeable in renovation projects. The relationship between static performance and installation weight opens up new possibilities. The prefabricated elements also ensure a smooth construction progress in new buildings. Regarding room climate and living comfort, wood, as a natural building material, can even be used to regulate room humidity.

สเปคสินค้า

  • Sound insulation (air) 41-53 dB [Rw,R]

    Sound insulation (impact) 73-86 dB [Rw,R]

    Fire protection REI30-REI90

    Modular dimension of the grids 1350 mm

    The fire protection certificate has been rated according to DIN EN 13501-1. If the connection details of your building project for sockets, window/door, story transitions deviate from our standard, we will develop solutions for your project together with you. We aim to generate as high a level of airborne sound and low impact sound as possible during the construction process. The degree of prefabrication, as well as the wall construction, can be tailored to your project. Enjoy the benefits of modular construction both in time savings and organisational efficiency.

สเปคสินค้าด้านเทคนิค
  • Unique ref.CE_TCC_ribbed_slab_REI60_01
  • Product familyTimber-concrete composite
  • กลุ่มผลิตภัณฑ์ceiling
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-07-03
  • หมายเลขฉบับ1
  • กว้าง (มิลลิเมตร)7500
  • ความลึก (มิลลิเมตร)2680
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักWood
  • วัสดุรองConcrete
  • ออกเเบบโดยเยอรมนี
  • ผลิตโดยเยอรมนี
  • น้ำหนัก (กิโลกรัม)325
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ฝ้า
  • IFC classificationCeiling
  • CSI MasterFormat 2014 Code09 50 00
  • CSI MasterFormat 2014 TitleCeilings