เผยแพร่สินค้าของคุณ
MaxTrak® SLOTTED DEFLECTION TRACK PERFORMANCE THAT STANDS UP TO DEFLECTION.
ClarkDietrich

MaxTrak® SLOTTED DEFLECTION TRACK PERFORMANCE THAT STANDS UP TO DEFLECTION.

MaxTrak® SLOTTED DEFLECTION TRACK PERFORMANCE THAT STANDS UP TO DEFLECTION.

For superior head-of-wall vertical deflection, and the added benefit of horizontal drift movement, ClarkDietrich introduces two solutions—MaxTrak® Slotted Deflection Track and MaxTrak® 2D Slotted Deflection & Drift Track. The MaxTrak System allows the top of the wall stud to float within the track legs. This connection allows for vertical live load movement of the primary structure without transferring axial loads to the wall studs. In addition, MaxTrak 2D also has slots in the web to allow for horizontal drift when seismic designs are required.

Construction Advantages:
  • Provides positive attachment to wall framing for overall wall strength with no additional components
  • MaxTRAK Non-Structural Systems are available with 2-1/2" legs
  • MaxTRAK Structural Systems are available in two leg lengths: 2-1/2" or 3" legs
  • 2-1/2" Leg MaxTRAK has 1-1/2" long slots with a total allowable vertical (deflection) movement of 1-1/2" (3/4"±)
  • 3" Leg MaxTRAK has 2" long slots with a total allowable vertical (deflection) movement of 2" (1"±)
  • Total allowable horizontal (drift) movement of 4" (2"±) (MaxTrak 2D only)
  • One-piece system reduces the cost of materials and labor
  • Easy installation reduces labor costs
  • Fire-rated system integrates with a variety of UL® head-of-wall fire stop systems
  • MaxTrak 2-1/2" Leg system meets ATI CCRR-0205
  • Can be used for both interior non-load bearing walls and exterior curtain wall systems
  • Guideline at center of vertical deflection slot helps installers correctly position fasteners accurately and quickly

Design Advantages:
ClarkDietrich Engineering Service & Technical Services are Here to Support You
  • MakTrax and MaxTrak 2D 2-1/2" Leg is ATI tested for lateral and horizontal loads.
  • Use our MaxTrak Selection Guide for quick preliminary sizing from ClarkWestern’s technical department allowing you to see the advantages of using the MaxTrak system compared to the conventional systems.
  • Contact Technical Services at 888-437-3244

ClarkDietrich Gold Seal™ Engineering Service
ClarkDietrich Engineering Service offers a complete shop drawing package using the MaxTrak and MaxTrak 2D framing systems to simplifying the submittal process.
Contact ClarkDietrich Engineering Service toll free at 1-877-832-3206.
สเปคสินค้าด้านเทคนิค
  • Unique ref.CD-MaxTrak
  • Product familyExterior Framing
  • กลุ่มผลิตภัณฑ์Head-of-Wall Deflections Systems
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2018-04-01
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักSteel
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectการก่อสร้าง - ตัวยึด
  • IFC classificationStructural Member
  • UNSPSC nameStructural building products
  • UNSPSC code3013
  • Uniclass 2015 CodeSs_20_10_75
  • Uniclass 2015 DescriptionStructural framing systems
  • CSI MasterFormat 2014 Code05 10 00
  • CSI MasterFormat 2014 TitleStructural Metal Framing
  • OmniClass Number23-13 35 11
  • OmniClass TitleStructural Frames

พื้นที่การขาย

อเมริกาเหนือ
กรีนแลนด์
แซ็ง-บาร์เตเลมี
กวาเดอลูป
กัวเตมาลา
กือราเซา
เกรเนดา
คอสตาริกา
คิวบา
เครือรัฐดอมินีกา
แคนาดา
จาเมกา
ซินต์มาร์เติน
เซนต์คิตส์และเนวิส
เซนต์ลูเซีย
เซนต์วินเซนต์และเกรนาดีนส์
แซงปีแยร์และมีเกอลง
แซงมาร์แตง
ตรินิแดดและโตเบโก
นิการากัว
เนเธอร์แลนด์แคริบเบียน
บาร์เบโดส
บาฮามาส
เบลีซ
เบอร์มิวดา
ปานามา
เปอร์โตริโก
มอนต์เซอร์รัต
มาร์ตินีค
เม็กซิโก
สหรัฐอเมริกา
สาธารณรัฐโดมินิกัน
หมู่เกาะเคย์แมน
หมู่เกาะเติกส์และหมู่เกาะเคคอส
หมู่เกาะบริติชเวอร์จิน
หมู่เกาะเวอร์จินของสหรัฐ
อารูบา
เอลซัลวาดอร์
แองกวิลลา
แอนติกาและบาร์บูดา
ฮอนดูรัส
เฮติ

สินค้าใกล้เคียง

4.4 จาก 5 ดาว 4.4 (48)
4.3 จาก 5 ดาว 4.3 (19)
Common.Footer.ValueProp.Image.AltText

แอปออกแบบสำหรับ Revit

ดาวน์โหลด Design App.Common.Title

รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

  • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
  • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
  • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit