เผยแพร่สินค้าของคุณ
Esco 10 - DR73 - Pressurized Steam Humidifier Stainless Steel
Condair

Esco 10 - DR73 - Pressurized Steam Humidifier Stainless Steel

The Condair ESCO uses steam from a building’s existing steam network to provide humidification to an air handling unit (AHU) or duct. It conditions the steam to remove condensation and ensures that only dry steam is delivered for humidity control.

Condair ESCO 10 can operate at up to 4bar and provide up to 250 kg/hr of humidification to an AHU. It incorporates a ceramic rotary disc valve that offers 0-100% modulation, very close control and prevents the possibility of steam leakage when closed.

The Condair ESCO’s steam pipe has tiny inner nozzles that draw steam only from the centre of the steam pipe, where it is at its hottest and driest. This ensures that any condensation that occurs around the cooler outer edges is not introduced to the duct.

Unlike other pressurized steam humidifiers that incorporate pre-heated steam pipes to avoid this “spitting”, the ESCO’s steam pipe reduces heat transfer to the air stream and provides instant humidity on demand without any pre-heating time needed.

The Condair ESCO is available with ductile cast iron or stainless steel valve units and with a variety of steam pipe options to suit duct dimensions and satisfy required humidification (absorption) distances.

สเปคสินค้า
  • Condair Esco DR73 A-Type

    This is a configured product. Please contact your Condair partner for a selection according to your air handling unit or duct dimensions and the required humidity.

    Take care about the humidification distance downstream of the steam pipe. This distance is variable and depends on the given air conditions on site. Therefore, it's not possible to show this kind of clearance in the files directly. The humidification distance must be handled like a clearance. No obstacles can be placed within this distance.

    Accessories shown in the models:

    • Electric Actuator Condair CA150A-MP
    • Steam Trap Spirax Sarco: Type Ball Float and Thermostatic
    • Pressure Gauge

    Variable Dimension:

    • Number of steam pipes
    • Steam pipe length (Q) and diameter (J)
    • First to last steam pipe (C)
    • Square tube diameter (N)
    • Offset first steam pipe (H)
    • For option "Wall support" only: "Distance collector to side wall" (UU)

    These information are available as soon the system is calculated in the Condair software CondairHELP.

สเปคสินค้าด้านเทคนิค
  • Unique ref.condair-esco-10-dr73-stainless-steel
  • Product familyAir Humidifier
  • กลุ่มผลิตภัณฑ์Pressurized Steam Humidifier
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2023-08-23
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักStainless steel
  • ออกเเบบโดยสวิตเซอร์แลนด์
  • ผลิตโดยเยอรมนี
การจำแนกประเภท
  • หมวดหมู่ BIMobjectงานระบบ (HVAC) - อื่่นๆ
  • IFC classificationHumidifier
  • รหัส ETIMEC011628
  • ชื่อ ETIMHumidifier (steam)
  • UNSPSC nameHumidifiers
  • UNSPSC code40101903
  • Uniclass 2015 CodePr_65_67_39_84
  • Uniclass 2015 DescriptionSteam humidifiers
  • CSI MasterFormat 2014 Code23 84 13.23
  • CSI MasterFormat 2014 TitleDirect-Steam-Injection Humidifiers
  • OmniClass Number23-33 27 15
  • OmniClass TitleAir Humidifiers
  • CSI UniFormat II CodeD3090
  • CSI UniFormat II TitleOther HVAC Systems & Equipment

พื้นที่การขาย

เอเชีย แอฟริกา อเมริกาใต้ ยุโรป โอเชียเนีย
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
4.7 จาก 5 ดาว 4.7 (9)
4.9 จาก 5 ดาว 4.9 (11)
4.6 จาก 5 ดาว 4.6 (14)