เผยแพร่สินค้าของคุณ
ARCHITECT S+ vertical paper holder
ARCHITECT S+ vertical paper holder
ARCHITECT S+ vertical paper holder
ARCHITECT S+ vertical paper holder
ARCHITECT S+ vertical paper holder
    Cosmic

    ARCHITECT S+ vertical paper holder

    Vertical toilet paper holder to hang on the bathroom wall without taking up much space. Its design allows easy replacement of toilet paper. It is finished in 3 Chrome, that is, trivalent chrome, making it an eco-friendly and very resistant product. You also have the same model with soft black, an extra matte black. In addition, once installed, it will be completely secured on the wall since it includes an ultra-resistant fixing system that has been developed by Cosmic to guarantee its total support. This magnifying mirror belongs to the Architect S + collection, created by Cosmic Studio with the aim of offering a collection of maximum functionality. Cosmic is a brand specialized in designer bathroom accessories and furniture that stands out for its innovation and the application of new materials, as well as for the search for the well-being of the bathroom user. This magnifying mirror is made of brass or similar alloys in a trivalent chrome finish. Product with a 10 year guarantee. For cleaning use soapy water, rinse with plenty of water and finally dry with a soft cloth or chamois. Never use strong products that contain acids, bleach, or are abrasive.
    สเปคสินค้า
    • 01- 3Chrome 36- Soft black
    สเปคสินค้าด้านเทคนิค
    • Unique ref.235xx96
    • Product familyArchitect s+
    • กลุ่มผลิตภัณฑ์Paper holder
    • ประเภทวัตถุ (วัตถุชิ้นเดียว)
    • วันที่เผยเเพร่2021-12-13
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักStainless steel
    • วัสดุรองBrass
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectสุขภัณฑ์ - อุปกรณ์สุขภัณฑ์
    • IFC classificationFurnishing Element
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers

    สินค้าใกล้เคียง

    4.5 จาก 5 ดาว 4.5 (13)
    4.5 จาก 5 ดาว 4.5 (8)