เผยแพร่สินค้าของคุณ
Danby DCR047A1BBSL Dual Door Compact Refrigerator
Danby DCR047A1BBSL Dual Door Compact Refrigerator
Danby DCR047A1BBSL Dual Door Compact Refrigerator
    Danby

    Danby DCR047A1BBSL Dual Door Compact Refrigerator

    Having a separate fridge and freezer is certainly a handy component for an appliance. With this black stainless steel dual-door compact refrigerator by Danby you get that convenient combination and so much more. This model offers 4.7 cu. ft. (133 L) of cooling and freezing capacity in an Energy-Star® compliant component to help keep electricity costs as low as possible. This appliance is great for apartments, rec-rooms, bars, cottages and offices. The mechanical thermostat ensures your food is always stored at the correct temperature, and the freezer incorporates a manual defrosting system. It includes a reversible-door feature to adjust for either left or right-handed opening. Inside the appliance you’ll find a bright interior light as well as a see-through crisper with a glass cover, integrated door shelving for tall bottles, 2 full width glass shelves as well as 1 wire shelf in the freezer. This appliance includes a 12 month in-home service warranty on parts and labour.

    As Featured on Amazon.com

    สเปคสินค้า
      • 4.7cu ft. (133L) Capacity
      • Eye-catching Black Stainless Steel look
      • Separate freezer section (1.5 cu ft.)
      • Energy Star® Compliant
      • One wire shelf in freezer
      • Two full width glass fridge shelves
      • Vegetable crisper with glass cover
      • Integrated door shelving with tall bottle storage
      • Interior light
      • Mechanical thermostat
      • Manual defrost
      • Reversible door hinge
    สเปคสินค้าด้านเทคนิค
    • Unique ref.Danby-DCR047A1BBSL-Dual-Door-Compact-Refrigerator
    • Product familyRefrigerator
    • กลุ่มผลิตภัณฑ์Compact
    • ประเภทเอกสาร (ข้อมูล)
    • วันที่เผยเเพร่2019-02-28
    • หมายเลขฉบับ1
    • สูง (นิ้ว)48
    • กว้าง (นิ้ว)19
    • ความลึก (นิ้ว)21
    สิ่งที่เกี่ยวข้อง
    • ออกเเบบโดยสหรัฐอเมริกา
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectห้องครัว - อุปกรณ์ไฟฟ้า
    • UNSPSC nameDomestic Appliances and Supplies and Consumer Electronic Products
    • UNSPSC code52
    • CSI MasterFormat 2014 Code11 30 13
    • CSI MasterFormat 2014 TitleResidential Appliances
    • OmniClass Number23-21 23 33
    • OmniClass TitleResidential Refrigerators And Freezers