เผยแพร่สินค้าของคุณ
RHOMBOS EXPANDED METAL CEILING SYSTEMS
RHOMBOS EXPANDED METAL CEILING SYSTEMS
RHOMBOS EXPANDED METAL CEILING SYSTEMS
RHOMBOS EXPANDED METAL CEILING SYSTEMS
    Durlum GmbH

    RHOMBOS EXPANDED METAL CEILING SYSTEMS

    Ideal for a wide variety of building types, RHOMBOS expanded metal ceilings from durlum are particularly suited to spaces requiring large free ceiling cross-sections. Thanks to their neutral acoustic properties within certain frequency ranges, these ceilings provide a flexible basis for optimising room acoustics.

    The dur-SONIC CUBE broadband absorber can be used to improve sound absorption while maintaining the open character of the ceiling. Mounted behind the ceiling on the substructure, it can achieve absorption values of up to αw = 0.85 depending on the occupancy density.

    The dur-SONIC QUAD complements the system for specific requirements in the low-frequency range (125-500Hz). This absorber can be installed on both walls and ceilings and contributes towards balanced room acoustics and enhanced speech intelligibility.

    Additional acoustic effectiveness can be achieved by integrating sound-absorbing materials as a backing to the the expanded metal ceiling – for example acoustic fleece, mineral wool or PET felt.

    สเปคสินค้าด้านเทคนิค
    • Unique ref.RHOMBOS-EXPANDED-METAL-CEILING-SYSTEMS
    • ประเภทวัสดุก่อสร้าง
    • วันที่เผยเเพร่2023-10-11
    • หมายเลขฉบับ1
    สิ่งที่เกี่ยวข้อง
    • วัสดุหลักGalvanized steel
    • ผลิตโดยเยอรมนี
    การจำแนกประเภท
    • หมวดหมู่ BIMobjectการก่อสร้าง - ฝ้า