เผยแพร่สินค้าของคุณ
Thin Brick  - Endicott Manufactures a Complete Line of Thin Brick for the Architectural/Commercial and Residential Markets
Endicott Clay Products Co.

Thin Brick - Endicott Manufactures a Complete Line of Thin Brick for the Architectural/Commercial and Residential Markets

THIN BRICK

Description

Endicott manufactures a complete line of Thin Brick for the architectural/commercial and residential markets. These brick are available in a variety of sizes, colors and textures. In addition, special trim units are available.

Color Ranges

Endicott Thin Brick are available in Rose, Red, Burgundy and eight Earthtone shades in Buff, Browns, Plums, Grey, and Black.

Sizes

These Thin Brick are available in a variety of sizes as noted in the attached size table.

Textures

These Thin Brick are available in Smooth, Wirecut, Sands, and Heritage textures. Velour texture is available on Special Order.

Specifications

Endicott face brick are manufactured to meet or exceed all the requirements and allowances set forth in ASTM C1088.

Model Specification: THIN BRICK:

The Thin Brick shall be (color) , (texture), (size) , as manufactured by Endicott Tile LLC, Fairbury, Nebraska and distributed by (distributor) . The Thin Brick shall meet or exceed the requirements and allowances of ASTM C1088, Grade Exterior, Type TBS or TBX.

Cleaning:

See cleaning recommendations for Face Brick.

Images:

Following are several pictorials of completed projects that have utilized Endicott Thin Brick.

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. Technical service, testreports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our Headquarters. Included are full size color pictorials of outstanding projects throughout the United States as well as full sized color photos of our various brick colors/textures.

THIN BRICK

Colors:

Golden Buff
Rose Blend
Red Blend
Burgundy Blend
Desert Ironspot (Lite)
Coppertone
Medium Ironspot #77
Medium Ironspot #46
Dark Ironspot
Manganese Ironspot
Lite Sandstone
Dark Sandstone
Orleans Sands
Burgundy Sands
Autumn Sands
Sahara Sands
Grey Sands
Brown Sands
Desert Sands
Textures:
Smooth
Wirecut
Sands
Heritage
Velour **
สเปคสินค้าด้านเทคนิค
  • Unique ref.nst2373
  • Product familyBuilding Materials
  • กลุ่มผลิตภัณฑ์Face Brick
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2015-07-24
  • หมายเลขฉบับ1
ลิงค์
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักOther
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - อิฐและบล็อค
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 19 13
  • OmniClass TitleFace Bricks

พื้นที่การขาย

อเมริกาเหนือ
สหรัฐอเมริกา
Common.Footer.ValueProp.Image.AltText

แอปออกแบบสำหรับ Revit

ดาวน์โหลด Design App.Common.Title

รับพื้นที่เพื่อเข้าถึงวัตถุใหม่ๆ ได้ง่ายขึ้น จัดเก็บ Revit families ของคุณ และทำงานร่วมกับทีมของคุณ

  • เครื่องหมายถูกทำงานโดยตรงกับวัตถุ BIM ข้าง Revit
  • เครื่องหมายถูก พื้นที่จัดเก็บข้อมูลบนคลาวด์ 2GB - จัดเก็บเนื้อหา Revit ของคุณ
  • เครื่องหมายถูก รับ LCA คาร์บอนในตัว (A1-A3) โดยตรงจาก Revit