เผยแพร่สินค้าของคุณ
Special Shapes  - Endicott Manufactures a Wide Array of Special Shapes to Complement the Architectural/Commercial Face Brick Line
Endicott Clay Products Co.

Special Shapes - Endicott Manufactures a Wide Array of Special Shapes to Complement the Architectural/Commercial Face Brick Line

SPECIAL SHAPES

Description

Endicott manufactures a wide array of Special Shapes to complement the Architectural/Commercial face brick line. These shapes can be made in a variety of sizes, colors, and textures. Some examples of these shapes are included in the CAD details of this Profile.

Specifications

Endicott Special Shapes are manufactured to meet the same specifications as the Face Brick. Custom shapes can be manufactured to meet project requirements.

Cleaning

See "cleaning recommendation for face brick."

Technical and Sales Support

Endicott products are distributed nationally and internationally through direct sales and a national network of dealers and distributors. These sales efforts are complimented with high quality product literature, samples and display aids. Technical service, test reports, and specification documentation is provided.

A complete Architectural Specification Binder is available through our dealer/distribution network or directly from our Headquarters.
สเปคสินค้าด้านเทคนิค
  • Unique ref.nst2374
  • Product familyBuilding Materials
  • กลุ่มผลิตภัณฑ์Face Brick
  • ประเภทวัตถุ (วัตถุชิ้นเดียว)
  • วันที่เผยเเพร่2015-07-24
  • หมายเลขฉบับ1
สิ่งที่เกี่ยวข้อง
  • วัสดุหลักOther
  • ออกเเบบโดยสหรัฐอเมริกา
  • ผลิตโดยสหรัฐอเมริกา
การจำแนกประเภท
  • หมวดหมู่ BIMobjectวัสดุก่อสร้าง - อิฐและบล็อค
  • Uniclass 2015 CodePr_20_93_52_15
  • Uniclass 2015 DescriptionClay bricks
  • CSI MasterFormat 2014 Code04 21 13
  • CSI MasterFormat 2014 TitleBrick Masonry
  • OmniClass Number23-13 21 00
  • OmniClass TitleBlocks and Bricks